SJME Junma
Breadcrumb
Navigation Menu
Products
SJME Junma
SJME Junma
SJME Junma - YAIMOB
![](https://www.yaskawa.com/documents/20197/993191/sjme-junma-200X150.png/c9d49b0a-d977-423f-b160-1c343f9a42bf?version=1.0&t=1463058297961)
0.1 - 0.75kW, medium inertia
The Junma servo motor used Yaskawa’s compact servomotor manufacturing techniques to deliver superior performance over stepper motors.
TemplateWeb
Models & Ratings
SJME Junma - Overview
Ratings | SJME-01A | SJME-02 | SJME-04A | SJME-08A |
---|---|---|---|---|
Rated Output1 (W) |
100 |
200 | 400 | 750 |
Rated Torque1,2 (Nm) | 0.318 | 0.637 | 1.27 | 2.39 |
Instantaneous Peak Torque1 (Nm) | 0.955 | 1.91 | 3.82 | 7.16 |
Rated Current1 (Arms) | 0.84 | 1.1 | 2.0 |
3.7 |
Instantaneous Max Current1(Arms) | 2.5 | 3.3 | 6.0 | 11.1 |
Torque Constant (Nm/Arms) | 0.413 | 0.645 | 0.682 | 0.699 |
Rotor Moment of Inertia (kg • m2 x 10-4) | 0.0634 | 0.330 | 0.603 | 1.50 |
Rated Power Rate1 (kg • m2 x 10-4) | 16 | 12.3 | 26.7 | 38.1 |
Rated Angular Acceleration1 (Armsrad/s2) | 2.550200 | 3.319300 | 6.021100 | 11.115900 |
- These items and speed/torque characteristics quoted in combination with a SJDE servo amplifier are at an armature winding temperature of 100 °C. Other values are at 20 °C.
- The rated torques listed here are the values for the continuous allowable torque at 40 °C with an aluminium heatsink (250 mm x 250 mm x 6 mm) attached.
Node: dxpprd02:8080
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.