U1000 Industrial MATRIX Drive
Breadcrumb
Navigation Menu
Products
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive - RS - YAIALL
![](https://www.yaskawa.com/documents/20197/991015/ph.u1000_industrial_matrix.0-200x150.png/b71c1c68-c7c9-4b12-a9c1-bac5c9889768?version=1.0&t=1686068096410)
5 to 800 HP
The U1000 is a compact, total all-in-one solution for low harmonics and/or full regeneration, and is the ultimate choice for power quality and energy savings. Additionally, the U1000 delivers high flexibility and motor control performance to meet a wide variety of application requirements.
Award Winning Technology | An Overview of Matrix Drive Technology
TemplateWeb
Specifications
U1000 Industrial Matrix Drive - Overview
Item
|
Specification
|
---|---|
Overload Capacity | 150% for 60 sec. (HD), 120% for 60 sec. (ND) |
Output Frequency | 0~400 Hz |
Control Methods | Open and Closed Loop Current Vector; Open and Closed Loop V/f |
Motor Types | Induction Surface Permanent Magnet Interior Permanent Magnet |
Protective Design | IP00/Open Chassis (IP20/UL Type 1 kit available) |
Ambient Operating Temperature | -10 to +50C (IP00/Open Chassis) -10 to +40C (with IP20/UL Type 1 kit) |
Global Certifications | UL, CSA, CE, RoHS |
Standard I/O | (8) multi-function digital inputs (24Vdc) (3) multi-function analog inputs (0 +/- 10 Vdc, 4-20 mA) (1) multi-function pulse inputs (2) Safe Torque Off inputs (1) fault relay output (form C) (3) multi-function relay outputs (form A) (2) multi-function analog output (0 +/- 10 VDC, 4-20mA) (1) multi-function pulse output (1) safe Torque Off output (monitor) |
I/O Expansion | 3 Analog Inputs -10 to +10V, 13 bit plus sign, 4 to 20mA 16 Digital Inputs (+24V for BCD speed reference) 2 Analog Outputs (-10 to +10V, 11 bit magnitude) 8 Digital Outputs (6 transistor, 2 relay) |
Feedback | Incremental Absolute (Stegmann, Heidenhain, Resolver) |
Network Communication | Standard: Modbus RTU, RS-422/485, 115kbps Optional: EtherNet IP, DeviceNet, Modbus TCP/IP, PROFINET, PROFIBUS-DP |
Speed Control Range | 1500:1 Closed Loop Vector (IM and PM Motors) 200:1 Open Loop Vector (IM Motors) 100:1 Open Loop Vector (PM Motors) |
Speed Control Accuracy | 0.02%: Closed Loop Vector; 0.2%; Open Loop Vector |
Speed Response | 250 Hz: Closed Loop Vector; 10 Hz: Open Loop Vector |
Function Block Diagrams | Up to 100 connections, 1ms program scan time |
Additional specifications can be found within the U1000 Industrial Matrix Drive Technical Manual (Doc No. SIEPC71063604) under the Specifications section.
Node: dxpprd01:8080