U1000 Industrial MATRIX Drive
Breadcrumb
Navigation Menu
Products
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive - RS - YAIALL
![](https://www.yaskawa.com/documents/20197/991015/ph.u1000_industrial_matrix.0-200x150.png/b71c1c68-c7c9-4b12-a9c1-bac5c9889768?version=1.0&t=1686068096410)
5 to 800 HP
The U1000 is a compact, total all-in-one solution for low harmonics and/or full regeneration, and is the ultimate choice for power quality and energy savings. Additionally, the U1000 delivers high flexibility and motor control performance to meet a wide variety of application requirements.
Award Winning Technology | An Overview of Matrix Drive Technology
TemplateWeb
Enclosures
U1000 Industrial Matrix Drive - Options
Enclosure Options | End Cap Kits | External Heat Sinks
Enclosure Options
Enclosure Types | Standard1 | Optional2 |
---|---|---|
IP00/Open Chassis...For mounting inside of a IP20/UL Type 1 enclosure with heatsink either internal or external. External heatsink mounting of this type provides IP20/UL Type 1 backside integrity, and requires separately sold kit on some models (See catalog). |
X
|
|
End Cap Kits, IP20/UL Type 1: This option consists of a top and bottom cover to convert a protected IP00/Open Chassis drive to a IP20/UL Type 1 enclosed unit. This option DOES NOT provide additional space for mounting auxiliary components (i.e., circuit breaker, input fuses, reactor, etc.). |
X
|
|
External Heat Sinks: Allows drives to be mounted with the drive's heatsink external (IP20/UL Type 1 backside) to the enclosure. Option kit for customer mounting. Larger standard drives include brackets. |
X
|
- Standard: Basic Drive
- Optional Enclosure
End Cap Kits
240 V 3-Phase
Drive Model Number | Part Number | Drawing |
---|---|---|
CIMR-UU2A0028AUA
|
EZZ022745A
|
|
CIMR-UU2A0042AUA
|
EZZ022745B
|
|
CIMR-UU2A0054AUA
|
||
CIMR-UU2A0068AUA
|
||
CIMR-UU2A0081AUA
|
||
CIMR-UU2A0104AUA
|
EZZ022745C
|
|
CIMR-UU2A0130AUA
|
||
CIMR-UU2A0154AUA
|
EZZ022745D
|
|
CIMR-UU2A0192AUA
|
||
CIMR-UU2A0248AUA
|
EZZ022745E
|
480V 3-Phase
Drive Model Number | Part Number | Drawing |
---|---|---|
CIMR-UU4A0011AUA
|
EZZ022745A
|
|
CIMR-UU4A0014AUA
|
||
CIMR-UU4A0021AUA
|
||
CIMR-UU4A0027AUA
|
||
CIMR-UU4A0034AUA
|
||
CIMR-UU4A0040AUA
|
EZZ022745B
|
|
CIMR-UU4A0052AUA
|
||
CIMR-UU4A0065AUA
|
||
CIMR-UU4A0077AUA
|
||
CIMR-UU4A0096AUA
|
EZZ022745C
|
|
CIMR-UU4A0124AUA
|
||
CIMR-UU4A0156AUA
|
EZZ022745D
|
|
CIMR-UU4A0180AUA
|
||
CIMR-UU4A0216AUA
|
EZZ022745E
|
|
CIMR-UU4A0240AUA
|
||
CIMR-UU4A0302AUA
|
EZZ022745F
|
|
CIMR-UU4A0361AUA
|
||
CIMR-UU4A0414AUA
|
||
CIMR-UU4A0477AUB
|
EZZ022745G
|
|
CIMR-UU4A0590AUB
|
||
CIMR-UU4A0720AUB
|
Consult Factory1
|
Consult Factory1
|
CIMR-UU4A0930AUB
|
1No kit available. The unit must be placed inside a cabinet.
External Heatsinks
240 V 3-Phase
Drive Model Number | Part Number | Installation Manual |
---|---|---|
CIMR-UU2A0028AUA
|
UUX001072
|
|
CIMR-UU2A0042AUA
|
UUX001073
|
|
CIMR-UU2A0054AUA
|
||
CIMR-UU2A0068AUA
|
||
CIMR-UU2A0081AUA
|
||
CIMR-UU2A0104AUA
|
UUX001074
|
|
CIMR-UU2A0130AUA
|
||
CIMR-UU2A0154AUA
|
UUX001075
|
|
CIMR-UU2A0192AUA
|
||
CIMR-UU2A0248AUA
|
*1
|
- |
*1 - Required brackets are included with the drive
480V 3-Phase
Drive Model Number | Part Number | Installation Manual |
---|---|---|
CIMR-UU4A0011AUA
|
UUX001072
|
|
CIMR-UU4A0014AUA
|
||
CIMR-UU4A0021AUA
|
||
CIMR-UU4A0027AUA
|
||
CIMR-UU4A0034AUA
|
||
CIMR-UU4A0040AUA
|
UUX001073
|
|
CIMR-UU4A0052AUA
|
||
CIMR-UU4A0065AUA
|
||
CIMR-UU4A0077AUA
|
||
CIMR-UU4A0096AUA
|
UUX001074
|
|
CIMR-UU4A0124AUA
|
||
CIMR-UU4A0156AUA
|
UUX001075
|
|
CIMR-UU4A0180AUA
|
||
CIMR-UU4A0216AUA
|
*1
|
-
|
CIMR-UU4A0240AUA
|
||
CIMR-UU4A0302AUA
|
||
CIMR-UU4A0361AUA
|
||
CIMR-UU4A0414AUA
|
*1 - Required brackets are included with the drive
Node: dxpprd01:8080