U1000 Industrial MATRIX Drive
Breadcrumb
Navigation Menu
Products
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive - RS - YAIALL

5 to 800 HP
The U1000 is a compact, total all-in-one solution for low harmonics and/or full regeneration, and is the ultimate choice for power quality and energy savings. Additionally, the U1000 delivers high flexibility and motor control performance to meet a wide variety of application requirements.
Award Winning Technology | An Overview of Matrix Drive Technology
TemplateWeb
Features
U1000 Industrial Matrix Drive - Overview
Highlights:
- Full Regeneration
- Low Input Distortion Across a Wide Load and Speed Range
- Facilitate IEEE 519 Compliance
- Eco-Mode to Achieve Near Across-the-Line THD
- High Efficiency Design Provides Extra Energy Savings as Compared to Other Low Harmonic Solutions
- Near Unity True Power Factor at Full Load
- Integrated Input Fusing Provides 100kA SCCR
- Compact Design
- High Reliability with an MTBF of 28 Years
- Embedded Modbus RTU Communications
- Removable Terminal Block
- High Carrier Frequency (Low Motor Noise) Capability
- 0-400 Hz Output Frequency
- 120% Overload for 60 Seconds (ND)
- 150% Overload for 60 Seconds (HD)
- Multi-language LCD Display with Copy function
- Start into Spinning Load (Speed Search)
- Both Induction and Permanent Magnet Motor Control
- Closed or open loop vector control for outstanding regulation, torque production, and position control capability
- Continuous Auto-tuning optimizes performance by compensating for changes in motor temperature
- High Frequency Injection enables high precision open loop control of Interior Permanent Magnet Motors
- Fast acting current and voltage limiters help achieve continuous drive operation during periods of excessive demand
- Communication options for all major industrial networks provides high speed control and monitoring, reducing installation cost
- DriveWizard computer software and Application Sets for easy configuration
- Embedded Safe Torque Off minimizes downtime for applications requiring occasional intervention (SIL CL3, PLe, Category 3)
- Embedded function blocks, programmable with DriveWorks EZ, provide additional application flexibility and the opportunity to eliminate separate controllers
- USB Copy Unit and Keypad configuration storage provide speed and convenience for duplicate configuration of multiple drives
- Made with RoHS compliant materials
Node: dxpprd02:8080