U1000 Industrial Configured
Breadcrumb
Navigation Menu
Products
U1000 Industrial Configured
U1000 Industrial Configured
U1000 Industrial Configured - RS - YAIALL

Low Harmonic, Regenerative Industrial Applications Drive
The U1000 Industrial Configured Drive package provides all the low harmonic and regenerative benefits of a U1000 Industrial MATRIX Drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors, circuit breakers, etc. This configured package is rugged and reliable, specifically designed for tough industrial environments.
TemplateWeb
Control
U1000 Industrial Configured - Options
Option | Option Code Letter | Availability | Description |
---|---|---|---|
Hand/OFF/Auto Switch |
Y
|
Type 3R | The drive’s digital operator is always brought out to the front of the Configured panel, so it is available for speed control this is the standard configuration. The door-mounted Hand/Off/Auto Switch is available when option (Y) is specified. |
Speed Pot |
Z
|
Type 3R | The drive’s digital operator is always brought out to the front of the configured panel, so it is available for speed control – this is the standard configuration. A door-mounted speed potentiometer is available for manual speed control with option (Z). |
Keypad Viewing Window |
W
|
Type 3R | The digital drive keypad is mounted on the outside of the NEMA 3R enclosure door. This option provides a viewing window that is hinged and lockable. |
Node: dxpprd01:8080