U1000 Industrial Configured
Breadcrumb
Navigation Menu
Products
U1000 Industrial Configured
U1000 Industrial Configured
U1000 Industrial Configured - RS - YAIALL

Low Harmonic, Regenerative Industrial Applications Drive
The U1000 Industrial Configured Drive package provides all the low harmonic and regenerative benefits of a U1000 Industrial MATRIX Drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors, circuit breakers, etc. This configured package is rugged and reliable, specifically designed for tough industrial environments.
TemplateWeb
Features
U1000 Industrial Configured - Overview
Highlights:
- Low input current harmonics
- Facilitate IEEE 519 Compliance
- High efficiency design
- Full regeneration
- Industry leading low input current harmonics across the entire speed/load range
- Industry leading efficiency across the entire speed/load range
- Eco-Mode achieves near across-the-line iTHD
- Provides extra energy savings as compared to other low harmonic solutions
- Near unity true power factor at full load
- High reliability with an MTBF of 28 Years
- Embedded Modbus RTU Communications
- Supports all major network Communication protocols
- Embedded Functional Safety (Safe Torque Off: SIL CL3, PLe, Category 3)
- Induction and permanent magnet motor control
- Closed or open loop vector control for outstanding regulation, torque production, and position control capability
- Continuous auto-tuning optimizes performance by compensating for changes in motor temperature
- DriveWizard Industrial computer software and application sets for easy configuration
- Embedded function blocks, programmable with DriveWorksEZ, provide additional application flexibility and the opportunity to eliminate separate controllers
- USB Copy Unit and Keypad configuration storage provide speed and convenience for duplicate configuration of multiple drives
Node: dxpprd02:8080