R1000 Regenerative Unit
Breadcrumb
Navigation Menu
R1000 Regenerative Unit
R1000 Regenerative Unit
R1000 Regenerative Unit - RS - YAIALL
![](https://www.yaskawa.com/documents/20197/992485/R1000-200x150.png/fd7b3fcf-65b8-48dc-ad82-c6926c6eb161?version=1.0&t=1460082115423)
5 - 500 HP (3.5 - 300 kW)
Looking for a smart and efficient alternative to dynamic braking? Look no further. The R1000 Regenerative Braking Unit is your answer.
Unlike dynamic braking, which dissipates all braking energy in the form of heat, the R1000 avoids wasted energy by delivering it back to your power source for use by other loads. Since the R1000 only transfers power during regeneration (not motoring), it is very economical for regenerative applications, and return on investment is often less than 1 year. Not only does this save energy and money, but it also eliminates the need to safely locate braking resistors.
TemplateWeb
Keypads & Cables
R1000 Regenerative Unit - Options
This array of keypads and cables can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad Options
LED Operator
This option allows the drive to be operated from a remote location up to 3-meters. This option requires Installation Set A (EZZ020642A) for panel or door mounting and Remote Operator Cable (UWR0051 or UWR0052), each sold separately.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
JVOP-180 RJ-45 Keypad Port |
JVOP-180 Kit Contents:
Qty
|
Description |
---|---|
1
|
LED Operator |
1
|
Installation Manual (TOBPC73060035) |
Operator Kits, NEMA Type 3R/4X
This option is used to extend an LCD or LED Digital Remote Operator to the wall of a separately specified, oversized UL Type 3R, 4, 4X or 12 enclosure (IPX6 environment). Item includes a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Keypad can be removed afte kit installation. Designed for use with 1000 series Digital Remote Operators (sold separately).
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
UUX000526 (Blank Membrane) Connects to RJ45 port and mounts to enclosure wall. UUX000527 (Yaskawa Logo Membrane) Connects to RJ45 port and mounts to enclosure wall. |
TOEPYEAOPT02 Keypad Template (UDM00236) |
UL Rated Remote Operator Kit
This option is used to remote mount the Digital Operator to the wall of a separately priced, oversized UL Type 1, 3R, 4, 4X, or 12 enclosure (IPX6 environment). The kit includes: One JVOP-180CR Digital Operating providing a real-time clock (RTC) and an outdoor rated LCD display, a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Mounting hardware is included. Keypad can be removed after kit installation. Connects to the RJ-45 port and mounts to the enclosure wall.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
UOP000014 (Yaskawa Logo Faceplate Membrane) Connects to RJ45 port and mounts to enclosure door. UOP000018 (Blank Faceplate Membrane) Connects to RJ45 port and mounts to enclosure door. |
TOEPYEAOPT02 Keypad Template (UDM00236) |
USB Copy Unit (Y-Stick)
This option allows the drive to connect to the USB port on a PC. It can read, copy and verify drive parameter settings from one drive to another like drive.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
JVOP-181 RJ-45 Keypad Port |
JVOP-181 Kit Contents::
Qty
|
Description |
---|---|
1
|
USB Copy Unit (Y-Stick) |
1
|
1 ft USB Cable to connect PC to Y-Stick |
1
|
3 ft Cable with RJ-45 connector on both ends to connect Y-Stick to drive |
1
|
Technical Manual (TOBPC73060025) |
Driver: SP1824_001
Note: This driver is required to be installed on the PC before the Y-stick can be used.
CopyUnitManager PC Software
CopyUnitManager is a PC software program that works along with the Y-Stick Copy Unit (JVOP-181) that allows the user to transfer and save parameter files from the Y-Stick to a PC and vice versa. The CopyUnitManager software can be used to save parameter files for a variety of drive sizes and parameter configurations. Simply configure the drive parameters, transfer them to the Y-Stick Copy Unit, then save them to your PC for backup or for quickly downloading multiple drives.
Download Software (5.9MB)
System Requirements
- PC: PC/AT DOS/V Compatible machine
- CPU: Pentium II Processor 2GHz, 3GHz or more recommended
- Memory: 512MB, 1GB or more recommended
- Hard Disk Capacity: More than 400MB
- Operating System: WindowsXP SP2, Windows2000 SP4
Cable Options
Cables | Model Number |
---|---|
LCD Operator Extension Cable Cable for connecting the LCD operator |
UWR0051 (1m),
UWR0052 (3m) |