R1000 Regenerative Unit
Breadcrumb
Navigation Menu
R1000 Regenerative Unit
R1000 Regenerative Unit
R1000 Regenerative Unit - RS - YAIALL
![](https://www.yaskawa.com/documents/20197/992485/R1000-200x150.png/fd7b3fcf-65b8-48dc-ad82-c6926c6eb161?version=1.0&t=1460082115423)
5 - 500 HP (3.5 - 300 kW)
Looking for a smart and efficient alternative to dynamic braking? Look no further. The R1000 Regenerative Braking Unit is your answer.
Unlike dynamic braking, which dissipates all braking energy in the form of heat, the R1000 avoids wasted energy by delivering it back to your power source for use by other loads. Since the R1000 only transfers power during regeneration (not motoring), it is very economical for regenerative applications, and return on investment is often less than 1 year. Not only does this save energy and money, but it also eliminates the need to safely locate braking resistors.
TemplateWeb
Input & Output
R1000 Regenerative Unit - Options
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Analog Outputs | Option Card # & Mounting Location | Installation Manual |
---|---|---|
(11 Bit + Sign) Provides 2 signals for remote metering of any two of the drive's "U1" monitors. Additive to he two standard analog outputs. Signal level: 0 to +/- 10 VDC (20kOhm). | AO-A3 CN5-A, B or C |
TOBPC73060079 |
Digital Outputs | Option Card # & Mounting Location | Installation Manual |
---|---|---|
(8 Channels)...Provides 8 additional digital outputs for use in monitoring the status outputs of the drive. Signal levels: 2 channels of Form A, 250 VAC, 30 VDC, 1 A and 6 channels of PHC, 48 VDC, 50 mADC, Shared Common. | DO-A3 CN5-A |
TOBPC73060081 |