D1000 Regenerative Converter
Breadcrumb
Navigation Menu
D1000 Regenerative Converter
D1000 Regenerative Converter
D1000 Regenerative Converter - RS - YAIALL

5 - 750 HP
Looking for a fully regenerative and/or clean power solution for your multi-drive or single drive system? Look no further. D1000 is your answer.
Unlike passive rectifiers which can only supply power from source to load, the D1000 is capable of delivering power in both directions, and is most beneficial to supply multi-drive or single drive common bus systems that experience significant regeneration. Additionally, the D1000 system includes input harmonic filtering, achieving low distortion levels and improved power factor, which further reduces energy costs and stress on power systems. This clean power solution is achieved without the use of expensive multi-pulse components.
TemplateWeb
Input & Output
D1000 Drive - Options
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Analog Outputs | Option Card # & Mounting Location | Installation Guide |
---|---|---|
(11 Bit + Sign)...Provides 2 signals for remote meetering of any two of the drive's "U1" monitors. These are in addition to the two standard analog outputs. Signal levels (individually selecable): 0 to ± 10 VDC (20kOhm). Output voltage resolution is 1/2048. | AO-A3 CN5-A, B, or C |
TOBPC73060079 |
Digital Outputs | Option Card # & Mounting Location | Installation Manual |
---|---|---|
(8 Channels)...Provides 8 additional digital outputs for use in monitoring the status outputs of the drive. Signal levels: 2 channels of Form A, 250 VAC, 30 VDC, 1 A and 6 channels of PHC, 48 VDC, 50 mADC, Shared Common. | DO-A3 CN5-A, B, or C |
TOBPC73060081 |