Regenerative Solutions
Breadcrumb
Navigation Menu
Regenerative Solutions
Regenerative Solutions
Regenerative Solutions - YAIMOB
-
Unlike passive rectifiers which can only supply power from source to load, the D1000 is capable of delivering power in both directions, and is most beneficial to supply multi-drive common bus systems that experience significant regeneration.
-
Unlike dynamic braking, which dissipates all braking energy in the form of heat, the R1000 avoids wasted energy by delivering it back to your power source for use by other loads.
Overview
D1000 Regenerative Converter

Unlike passive rectifiers which can only supply power from source to load, the D1000 is capable of delivering power in both directions, and is most beneficial to supply multi-drive common bus systems that experience significant regeneration.
R1000 Regenerative Unit

Unlike dynamic braking, which dissipates all braking energy in the form of heat, the R1000 avoids wasted energy by delivering it back to your power source for use by other loads.
Products
Yaskawa offers the following solutions to address your general-purpose application power requirements.

- U1000 Industrial MATRIX Drive Low Harmonic, Regenerative, and High Performance Vector up to 800HP
- U1000 Industrial Configured U1000 Industrial MATRIX Drive in a UL Type 1, 12 or 3R Enclosure with Options
- D1000 Regenerative Converter Low Harmonic and Regenerative Bi-Directional DC Bus Supply up to 750HP
- R1000 Regenerative Unit Uni-Directional Regenerative Module up to 500 HP (300 kW)