Energy Savings Predictor
Breadcrumb
Navigation Menu
Energy Savings Predictor
Energy Savings Predictor
Energy Savings Predictor - MV Drives - YAI
Overview
Controlling applications with Yaskawa VFDs can save energy and reduce operating costs.
Yaskawa Energy Savings Predictor - MV1000 Edition, available at no cost, accurately predicts the energy saved when Yaskawa VFDs replace conventional mechanical control processes. The software provides a payback analysis (ROI) that is a direct result of installing Yaskawa VFDs and it predicts Carbon Footprint / Emissions with a Calculation Module that includes CO2 Emissions. The resulting report is extremely useful and provides a clear before and after analysis. The software includes a project management module to support single or multiple systems of different sizes. Simply input utility information and system specifics to generate a professional report for your purpose.
TemplateWeb
Features
Energy Savings Predictor Med Vol. - Overview
Variable frequency drives (VFD) are reliable electronic devices that control three-phase electric motor speed. They are used in building automation applications to control the speed of fans and pumps in various systems. The payback period for installing drives is usually less than three years and can be less than a year.
Drives do more than reduce energy cost:
- Drives reduce fan noise and duct rumble, thus reducing tenant complaints.
- Drives reduce amps during motor starting, lowering demand charges; another significant part of the electric bill.
- Drives are less expensive to maintain than mechanical controls.
- Drives inherent soft-starting reduces wear and tear on motors, sheaves, belts, couplings and other system components.
- Drives provide accurate and repeatable control of settings, eliminating frequent readjustments.
Web Deployment:
Upload zip file to web-server
Installation:
Unzip file and run setup.exe
Applicable Products
It looks like you are using Internet Explorer 11 or below, this website isn`t compatible with this and for the best experience please use the latest version of Mozilla Firefox, Google Chrome or Safari.