U1000 iQpump
Breadcrumb
Navigation Menu
Products
U1000 iQpump
U1000 iQpump
U1000 iQpump - LH - YAIALL

Low-Harmonic Intelligent Pump Drive
Yaskawa's newest addition to the pump drive family, the U1000 iQpump, incorporates matrix technology to directly convert input AC voltage to output AC voltage. The drive is ideally suited for water pumping applications, providing extremely low harmonic distortion, energy savings and servicability in a space-saving design.
TemplateWeb
Input & Output
U1000 iQpump-Options
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be field installed.
Analog Inputs | Option Card # & Mounting Location | Installation Manual |
---|---|---|
(13 Bit + Sign)...Provides the interface of a 16 bit digital input (binary or BCD) speed reference to the drive. Signal levels (individually selectable): 0 to +/- 10 VDC (20kOhm) or 4 to 20mA (500 ohm). Input resolution: Voltage (1/8192), Current (1/6654). | AI-A3 CN5-A |
TOBPC73060078 |
Digital Outputs | Option Card # & Mounting Location | Installation Manual |
---|---|---|
(8 Channels)...Provides 8 additional digital outputs for use in monitoring the status outputs of the drive. Signal levels: 2 channels of Form A, 250 VAC, 30 VDC, 1 A and 6 channels of PHC, 48 VDC, 50 mADC, Shared Common. | DO-A3 CN5-A |
TOBPC73060081 |
Node: dxpprd02:8080