U1000 iQpump Configured
Breadcrumb
Navigation Menu
Products
U1000 iQpump Configured
U1000 iQpump Configured
U1000 iQpump Configured - LH - YAIALL

Low-Harmonic Intelligent Pump Drive
The configured package provides a U1000 iQpump drive containing pump application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Power
U1000 iQpump Config - Options
Option | Option Code Letter | Description |
---|---|---|
Output Reactor |
K
|
No form of output impedance is normally required. A 5% load reactor, option (K), is available if additional output impedance is desired (usually for long lead-lengths or noise reduction). |
Motor Terminals |
8
|
Allows for lug free installation of motor wires to minimize installation time and cost. |
Circuit Breaker 65 kAIC |
C
|
Lockable input Circuit Breaker (65 kAIC panel rating) |
Space Heater |
3
|
This option helps reduce condensation. |
50°C Ambient |
4
|
This option will allow the enclosure to be operated in ambient temperature of 50°C (122°F). |
Raycap Surge Suppressor |
7
|
This option provides a high degree of protectionn from transient surges coming through the power line cables. Lightning strikes are the most common form of surges. |
480V Y Raycap Suppressor |
9
|
This option provides a high degree of protection from power line transient surges. Lightning strikes are the most common form of surges. This option is designed specifically for 480V Y transformer secondary power to the U1000 iQpump Drive package. Note: 75 HP and smaller units will be limited to 42 kAIC SCCR when this option is included. |
Node: dxpprd01:8080