U1000 iQpump Configured
Breadcrumb
Navigation Menu
U1000 iQpump Configured
U1000 iQpump Configured
U1000 iQpump Configured - LH - YAIALL
![](https://www.yaskawa.com/documents/20197/10154595/u1000-iqpump-configured-200x150.png/3b573fea-4ab6-4214-8488-d8c8e4c13fda?version=1.0&t=1687275065722)
Low-Harmonic Intelligent Pump Drive
The configured package provides a U1000 iQpump drive containing pump application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Keypads & Cables
U1000 iQpump Config - Options
This array of keypads and cables can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad Options
Digital Operator, LCD
This option is the standard digital operator found on all NEMA 3R enclosure doors. This option is only needed if the original keypad is lost or damaged.
Keypad Kit # & Mounting Location | Manual |
---|---|
UOP000023 JVOP-183R Mounts to RJ-45 keypad port |
UOP000023 Kit Contents:
Qty
|
Description |
---|---|
1 | LCD digital operator display, 5 lines x 16 characters, backlit |
1 | Installation Manual (TOEPYAIP1W01) |
USB Copy Unit (Y-Stick)
This option allows allows the drive to connect to the USB port on a PC. It can read, copy and verify drive parameter settings from one drive to another like drive. This unit plugs into the RJ-45 port on the front of the digital operator.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
JVOP-181 RJ-45 Keypad Port |
JVOP-181 Kit Contents:
Qty
|
Description |
---|---|
1
|
USB Copy Unit (Y-Stick) |
1
|
1 ft USB Cable to connect PC to Y-Stick |
1
|
3 ft Cable with RJ-45 connector on both ends to connect Y-Stick to drive |
1
|
Technical Manual (TOBPC73060025) |
Driver: SP1824_001
Note: This driver is required to be installed on the PC before the Y-stick can be used.
CopyUnitManager PC Software
CopyUnitManager is a PC software program that works along with the Y-Stick Copy Unit (JVOP-181) that allows the user to transfer and save parameter files from the Y-Stick to a PC and vice versa. The CopyUnitManager software can be used to save parameter files for a variety of drive sizes and parameter configurations. Simply configure the drive parameters, transfer them to the Y-Stick Copy Unit, then save them to your PC for backup or for quickly downloading multiple drives.
Download Software (5.9MB)
System Requirements
- PC: PC/AT DOS/V Compatible machine
- CPU: Pentium II Processor 2GHz, 3GHz or more recommended
- Memory: 512MB, 1GB or more recommended
- Hard Disk Capacity: More than 400MB
- Operating System: WindowsXP SP2, Windows2000 SP4
Cable Options
Cables | Model Number |
---|---|
Digital Operator Cable, Remote These cables are used to connect the Remote LCD Digital Operator (JVOP-180) or Remote LED Operator (JVOP-182). They are available in one (1) or three (3) meter lengths. |
UWR0051
(1 meter), UWR0052 (3 meter) |
PC Interface Cable This 6-foot cable interconnects the drive keypad port to the 9-pin communication port on a PC. This cable is used in conjunction with DriveWizard Industrial software. |
UWR00468-2
|
USB Interface Cable This 10-foot male USB-A to male USB-B cable provides a USB-to-USB connection from PC to the drive. |
UWR-0638
|