U1000 iQpump Configured
Breadcrumb
Navigation Menu
Products
U1000 iQpump Configured
U1000 iQpump Configured
U1000 iQpump Configured - LH - YAIALL

Low-Harmonic Intelligent Pump Drive
The configured package provides a U1000 iQpump drive containing pump application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Control
U1000 iQpump Config - Options
Option |
Option Code Letter
|
Description |
---|---|---|
EtherNet/IP SI-EN3 |
D
|
This option allows the drive to communicate on an Ethernet (Modbus TCP) network. EtherNet/IP, option (D), requires the addition of an optional board. |
Hand/Off/Auto |
Y
|
The drive's digital operator is always brought out to the front of the Configured panel, so it is available for speed control - this is the standard configuration. A door-mounted Hand/Off/Auto Switch is available when option (Y) is specified. |
Speed Pot |
Z
|
The drive's digital operator is always brought out to the front of the Configured panel, so it is available for speed control - this is the standard configuration. A door-mounted speed potentiometer is available for manual speed control with option (Z). If used with communications option, order option (9). |
Keypad Viewing Window |
M
|
The digital drive keypad is mounted on the outside of the NEMA 3R enclosure door. This option provides a viewing window that is hinged and lockable. |
Node: dxpprd01:8080