Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Products
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - LH - YAIMOB

7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Control
Z1000U Matrix Configured - Options
Option |
Option Code Letter
|
Description |
---|---|---|
Custom Nameplates |
W
|
Custom engraved nameplates with white lettering on black lamicoid are available with option (W), for special tagging purposes (Example: "AHU #1"). Note that this option requires the text to be specified by the customer. |
Ethernet/IP SI-EN3 |
D
|
EtherNet/IP, option (D), requires the addition of an optional board. |
LonWorks SI-W3 |
L
|
LonWorks, option (L), requires the addition of an optional board. |
Speed pot |
Z
|
Door mounted. |
200 VA Transformer (CPT) |
K
|
200 VA Control Power Transformer (for customer use). |
Keypad Viewing Window1
|
M
|
The digital drive keypad is mounted on the outside of the UL Type 3R enclosure door. This option provides a viewing window that is hinged and lockable.
|
1UL Type 3R only.
Node: dxpprd02:8080