Z1000U Matrix Configured
Breadcrumb
Navigation Menu
Products
Z1000U Matrix Configured
Z1000U Matrix Configured
Z1000U Matrix Configured - LH - YAIMOB

7.5 - 350 HP
The configured package provides a Z1000U Matrix drive containing HVAC application-specific software macros, a real-time clock, and Hand/Off/Auto LCD keypad with an input disconnect switch and space for several power options inside a UL Type 1, UL Type 12 or UL Type 3R enclosure. The drive incorporates matrix technology to directly convert input AC voltage to output AC voltage.
TemplateWeb
Features
Z1000U Matrix Configured - Overview
Highlights:
- Low input distortion across a wide load and speed range
- IEEE-519 Compliant (<5% THD)
- Eco-Mode to achieve near across-the-line THD
- High Efficiency Design provides extra energy savings as compared to other low harmonic solutions
- Near Unity True Power Factor at full load
- Circuit breaker option provides 100 kA SCCR
- Integrated C2 EMC Filter
- Compact Design
- High Reliability with an MTBF of 28 Years
- Embedded BACnet communications (BTL Certified)
- Embedded real time clock for event stamping
- High Carrier Frequency (Low Motor Noise) Capability
- 0-400 Hz Output Frequency
- 120% Overload for 60 Seconds
- Motor Auto-tuning
- Multi-language LCD display, with Hand/Off/Auto and Copy function
- DriveWizard® HVAC Software
- Embedded Timer Functions for Starting, Stopping and Speed Changes
- Start into spinning load (speed search)
- Both Induction and Permanent Magnet Motor Control
Node: dxpprd01:8080