Z1000U Matrix Bypass
Breadcrumb
Navigation Menu
Products
Z1000U Matrix Bypass
Z1000U Matrix Bypass
Z1000U Matrix Bypass - LH - YAIMOB
![](https://www.yaskawa.com/documents/20197/9926788/z1000u_bypass_types-3r-12-1-200x150.png/49338b34-21e2-480b-b7e1-2517ad00699c?version=1.0&t=1681310559538)
7.5 - 350 HP
The Z1000U Electronic Bypass package provides a Z1000U Matrix drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure with a 100 kAIC input circuit breaker and a 2-contactor style bypass to allow motor operation from the drive or across the line.
TemplateWeb
Power
Z1000U Matrix Bypass - Options
Option | Option Code Letter | Availability | Description |
---|---|---|---|
EMC Filter |
N
|
UL Type 1 UL Type 12 UL Type 3R |
An EMC filter is internal to the Z1000U Matrix drive and is standard on all Z1000U Matrix bypass packages. |
Drive Input Circuit |
G
|
UL Type 1 UL Type 12 UL Type 3R |
For drive service switch that removes power from the drive. |
3-Contactor Bypass |
B
|
UL Type 1 UL Type 3R |
For a 3-contactor bypass that removes power from the drive. |
Output Reactor |
K
|
UL Type 1 UL Type 3R |
No form of output impedance is normally required. A 5% load reactor, option (K), is available if additional output impedance is desired (usually for long lead-lengths or noise reduction). |
Soft Start Bypass |
W
|
UL Type 1 UL Type 3R |
Provides a solid-state adjustable soft starter for use when switching to bypass mode. Option (W) provides a solid-state soft-starter with adjustable ramp to reduce mechanical system stress typically associated with across-the-line bypass motor starts. Select option (W) if the application cannot tolerate the mechanical load stress caused by across-the-line bypass motor starts. |
Surge Suppressor |
2
|
UL Type 3R | This option provides a degree of protection from ansient surges coming through the power line cables. Lightning strikes are the most common source of surges. |
Space Heater |
3
|
UL Type 3R | This option helps reduce condensation. |
Node: dxpprd01:8080