Z1000U Matrix Bypass
Breadcrumb
Navigation Menu
Z1000U Matrix Bypass
Z1000U Matrix Bypass
Z1000U Matrix Bypass - LH - YAIMOB
![](https://www.yaskawa.com/documents/20197/9926788/z1000u_bypass_types-3r-12-1-200x150.png/49338b34-21e2-480b-b7e1-2517ad00699c?version=1.0&t=1681310559538)
7.5 - 350 HP
The Z1000U Electronic Bypass package provides a Z1000U Matrix drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure with a 100 kAIC input circuit breaker and a 2-contactor style bypass to allow motor operation from the drive or across the line.
TemplateWeb
Keypads & Cables
Z1000U Matrix Bypass - Options
This array of keypads and cables can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad Options
UL Rated Remote Operator / Mounting Kit
This option provides all you will need to remotely mount the drive's Digital Operator to the door/wall of a separately priced, oversized UL Type 1, 3R, 4, 4X, or 12 enclosure (IPX6 environment). This kit includes: One JVOP-183R Digital Operator providing RTC, HOA, and outdoor rated LCD display, a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Mounting hardware is included. Keypad can be removed after kit installation. Connects to RJ-45 port and mounts to enclosure wall.
Keypad Kit# & Mounting Location | Installation Guide |
---|---|
UOP000019 (Blank Faceplate Membrane) Mounts to RJ-45 port and enclosure door UOP000017 (Yaskawa Logo Faceplate Membrane) Mounts to RJ-45 port and enclosure door |
TOEPYEAOPT02 |
LCD Digital Operator
This option is the standard digital operator found on the drive. This option is only required if the original digital operator is lost or damaged. If used as a remote operator, the standard digital operator may be used, but then requires Installation Set A (EZZ020642A) for panel or door mounting and Remote Operator Cable (UWR0051 or UWR0052), each sold separately.Keypad Kit # & Mounting Location | Installation Guide |
---|---|
UOP000016 (JVOP-183) RJ-45 Keypad Port |
TOEPC71061645 |
UOP000016 Kit Contents:
Qty
|
Description |
---|---|
1
|
LCD Digital Operator |
1
|
Installation Manual (TOEPC71061645) |
Operator Kits, UL Type 3R/4X
This option is used to extend an LCD or LED Digital Remote Operator to the wall of a separately priced, oversized UL Type 3R, 4, 4X, or 12 enclosure(IPX6 environment). Price includes a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Keypad can be removed after kit installation. Designed for use with 1000 series Digital Remote Operators (sold separately). Connects to RJ-45 port and mounts to enclosure wall.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
UUX000526 (Blank Membrane) UUX000527 (Yaskawa Logo Membrane) |
TOEPYEAOPT02
Keypad Template ( UDM00236) |
USB Copy Unit (Y-Stick)
This option allows the drive to connect to the USB port on a PC. It can read, copy and verify drive parameter settings from one drive to another like drive. The unit plugs into the RJ-45 port on the front of the digital operator.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
JVOP-181 RJ-45 Keypad Port |
IG.V1000.01 TOBPC73060025 |
JVOP-181 Kit Contents:
Qty
|
Description |
---|---|
1
|
USB Copy Unit (Y-Stick) |
1
|
1 ft USB Cable to connect PC to Y-Stick |
1
|
3 ft Cable with RJ-45 connector on both ends to connect Y-Stick to drive |
1
|
Technical Manual (TOBPC73060025) |
Driver: SP1824_001
Note: This driver is required to be installed on the PC before the Y-stick can be used.
CopyUnitManager PC Software
CopyUnitManager is a PC software program that works along with the Y-Stick Copy Unit (JVOP-181) that allows the user to transfer and save parameter files from the Y-Stick to a PC and vice versa. The CopyUnitManager software can be used to save parameter files for a variety of drive sizes and parameter configurations. Simply configure the drive parameters, transfer them to the Y-Stick Copy Unit, then save them to your PC for backup or for quickly downloading multiple drives.
System Requirements
- PC: PC/AT DOS/V Compatible machine
- CPU: Pentium II Processor 2GHz, 3GHz or more recommended
- Memory: 512MB, 1GB or more recommended
- Hard Disk Capacity: More than 400MB
- Operating System: WindowsXP SP2, Windows2000 SP4
Cable Options
Cables | Model Number |
---|---|
Operator Cable, Remote These cables are used to connect the Remote Digital Operator (JVOP-18_). They are available in one (1) or three (3) meter lengths. |
UWR0051 (1m),
UWR0052 (3m) |
USB Interface Cable This 10-foot male USB-A to male USB-B cable provides a USB-to-USB connection from PC to the drive. |
UWR-0638
|
Flash Write Cable This 6-foot cable connects a PC's 9-pin serial port to the drive's keypad port for updating the drive's firmware, flashing with custom firmware, or updating a network communication option board. It is used with the Flash Tool feature of the DriveWizard® HVAC software. |
UWR-01076-1
|
PC Interface Cable This 6-foot cable interconnects the drive keypad port to the 9-pin communication port on a PC. This cable is used in conjunction with DriveWizard® HVAC software. |
UWR00468-2
|