Z1000U Matrix Bypass
Breadcrumb
Navigation Menu
Products
Z1000U Matrix Bypass
Z1000U Matrix Bypass
Z1000U Matrix Bypass - LH - YAIMOB

7.5 - 350 HP
The Z1000U Electronic Bypass package provides a Z1000U Matrix drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure with a 100 kAIC input circuit breaker and a 2-contactor style bypass to allow motor operation from the drive or across the line.
TemplateWeb
Enclosures
Z1000U Matrix Bypass - Options
Enclosure Solutions |
---|
UL Type 1 For mounting outside of an enclosure in a clean environment, large enough to accommodate key package options. Provides a degree of protection against incidental contact.. |
UL Type 12 Provides a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid, large enough to accommodate key package options. |
UL Type 3R The drive and configured options are provided in a UL Type 3R ventilated enclosure, large enough to accomodate key package options. |
Node: dxpprd02:8080