Z1000U Matrix Bypass
Breadcrumb
Navigation Menu
Products
Z1000U Matrix Bypass
Z1000U Matrix Bypass
Z1000U Matrix Bypass - LH - YAIMOB
![](https://www.yaskawa.com/documents/20197/9926788/z1000u_bypass_types-3r-12-1-200x150.png/49338b34-21e2-480b-b7e1-2517ad00699c?version=1.0&t=1681310559538)
7.5 - 350 HP
The Z1000U Electronic Bypass package provides a Z1000U Matrix drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure with a 100 kAIC input circuit breaker and a 2-contactor style bypass to allow motor operation from the drive or across the line.
TemplateWeb
Models & Ratings
Z1000U Matrix Bypass - Overview
208V Standard Drives
Drive Model Number 4
UL Type 1 |
Drive Model Number4
UL Type 3R |
Rated Output Current (Amps) 1, 2
|
Nominal HP 3
|
---|---|---|---|
Z1D1D024PN
|
Z1D3D024PN
|
24.2
|
7.5
|
Z1D1D030PN
|
Z1D3D030PN
|
30.8
|
10
|
Z1D1D046PN
|
Z1D3D046PN
|
46.2
|
15
|
Z1D1D059PN
|
Z1D3D059PN
|
59.4
|
20
|
Z1D1D074PN
|
Z1D3D074PN
|
74.8
|
25
|
Z1D1D088PN
|
Z1D3D088PN
|
88
|
30
|
Z1D1D114PN
|
Z1D3D114PN
|
114
|
40
|
Z1D1D143PN
|
Z1D3D143PN
|
143
|
50
|
Z1D1D169PN
|
Z1D3D169PN
|
169
|
60
|
Z1D1D211PN
|
Z1D3D211PN
|
211
|
75
|
1 The rated output current of the drive should be equal to or greater than the motor rated current.
2 Carrier frequency is set to 4 kHz. Current derating is required to raise the carrier frequency.
3 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
4 An EMC filter is included, and is internal to the MATRIX drive.
480V Standard Drives
Drive Model Number 4
UL Type 1 |
Drive Model Number 4
UL Type 12 |
Drive Model Number 4
UL Type 3R |
Rated Output Current (Amps) 1, 2
|
Nominal HP 3
|
---|---|---|---|---|
Z1D1B011PN
|
Z1D2B011PN
|
Z1D3B011PN
|
11
|
7.5
|
Z1D1B014PN
|
Z1D2B014PN
|
Z1D3B014PN
|
14
|
10
|
Z1D1B021PN
|
Z1D2B021PN
|
Z1D3B021PN
|
21
|
15
|
Z1D1B027PN
|
Z1D2B027PN
|
Z1D3B027PN
|
27
|
20
|
Z1D1B034PN
|
Z1D2B034PN
|
Z1D3B034PN
|
34
|
25
|
Z1D1B040PN
|
Z1D2B040PN
|
Z1D3B040PN
|
40
|
30
|
Z1D1B052PN
|
Z1D2B052PN
|
Z1D3B052PN
|
52
|
40
|
Z1D1B065PN
|
Z1D2B065PN
|
Z1D3B065PN
|
65
|
50
|
Z1D1B077PN
|
Z1D2B077PN
|
Z1D3B077PN
|
77
|
60
|
Z1D1B096PN
|
Z1D2B096PN
|
Z1D3B096PN
|
96
|
75
|
Z1D1B124PN
|
Z1D2B124PN
|
Z1D3B124PN
|
124
|
100
|
Z1D1B156PN
|
Z1D2B156PN
|
Z1D3B156PN
|
156
|
125
|
Z1D1B180PN
|
Z1D2B180PN
|
Z1D3B180PN
|
180
|
150
|
Z1D1B240PN
|
N/A
|
Z1D3B240PN
|
240
|
200
|
Z1D1B302PN
|
N/A
|
Z1D3B302PN
|
302
|
250
|
Z1D1B361PN
|
N/A
|
Z1D3B361PN
|
361
|
300
|
Z1D1B414PN
|
N/A
|
Z1D3B414PN
|
414
|
350
|
1 The rated output current of the drive should be equal to or greater than the motor rated current.
2 Carrier frequency is set to 4 kHz. Current derating is required to raise the carrier frequency.
3 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
4 An EMC filter is included, and is internal to the MATRIX drive.
Node: dxpprd01:8080