U1000 Industrial MATRIX Drive
Breadcrumb
Navigation Menu
Products
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive - LH - YAIALL
![](https://www.yaskawa.com/documents/20197/991015/ph.u1000_industrial_matrix.0-200x150.png/b71c1c68-c7c9-4b12-a9c1-bac5c9889768?version=1.0&t=1686068096410)
5 to 800 HP
The U1000 is a compact, total all-in-one solution for low harmonics and/or full regeneration, and is the ultimate choice for power quality and energy savings. Additionally, the U1000 delivers high flexibility and motor control performance to meet a wide variety of application requirements.
Award Winning Technology | An Overview of Matrix Drive Technology
TemplateWeb
Models & Ratings
U1000 Industrial Matrix Drive - Overview
240V, 3-Phase
Drive Model Number Standard
|
Normal Duty (ND)
|
Heavy Duty (HD)
|
Standard Enclosure
|
||
---|---|---|---|---|---|
Rated Output Current (Amps)1, 2
|
Nominal HP3
|
Rated Output Current (Amps)1, 2
|
Nominal HP3
|
||
CIMR-UU2A0028AUA
|
28
|
10
|
22
|
7.5
|
IP00/Open Chassis
|
CIMR-UU2A0042AUA
|
42
|
15
|
28
|
10
|
|
CIMR-UU2A0054AUA
|
54
|
20
|
42
|
15
|
|
CIMR-UU2A0068AUA
|
68
|
25
|
54
|
20
|
IP00/Open Chassis
|
CIMR-UU2A0081AUA
|
81
|
30
|
68
|
25
|
|
CIMR-UU2A0104AUA
|
104
|
40
|
81
|
30
|
|
CIMR-UU2A0130AUA
|
130
|
50
|
104
|
40
|
IP00/Open Chassis
|
CIMR-UU2A0154AUA
|
154
|
60
|
130
|
50
|
|
CIMR-UU2A0192AUA
|
192
|
75
|
154
|
60
|
|
CIMR-UU2A0248AUA
|
248
|
100
|
192
|
75
|
IP00/Open Chassis
|
1 The rated output current of the drive should be equal to or greater than the motor rated current.
2 Carrier frequency is set to 3 kHz. Current derating is required to raise the carrier frequency.
3 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
480V, 3-Phase
Drive Model Number Standard
|
Normal Duty (ND)
|
Heavy Duty (HD)
|
Standard Enclosure
|
||
---|---|---|---|---|---|
Rated Output Current (Amps)1, 2
|
Nominal HP3
|
Rated Output Current (Amps)1, 2
|
Nominal HP3
|
||
CIMR-UU4A0011AUA
|
11
|
7.5
|
9.6
|
5
|
IP00/Open Chassis
|
CIMR-UU4A0014AUA
|
14
|
10
|
11
|
7.5
|
|
CIMR-UU4A0021AUA
|
21
|
15
|
14
|
10
|
|
CIMR-UU4A0027AUA
|
27
|
20
|
21
|
15
|
IP00/Open Chassis
|
CIMR-UU4A0034AUA
|
34
|
25
|
27
|
20
|
|
CIMR-UU4A0040AUA
|
40
|
30
|
34
|
25
|
|
CIMR-UU4A0052AUA
|
52
|
40
|
40
|
30
|
IP00/Open Chassis
|
CIMR-UU4A0065AUA
|
65
|
50
|
52
|
40
|
|
CIMR-UU4A0077AUA
|
77
|
60
|
65
|
50
|
|
CIMR-UU4A0096AUA
|
96
|
75
|
77
|
60
|
IP00/Open Chassis
|
CIMR-UU4A0124AUA
|
124
|
100
|
96
|
75
|
|
CIMR-UU4A0156AUA
|
156
|
125
|
124
|
100
|
|
CIMR-UU4A0180AUA
|
180
|
150
|
156
|
125
|
IP00/Open Chassis
|
CIMR-UU4A0216AUA
|
216
|
175
|
180
|
150
|
|
CIMR-UU4A0240AUA
|
240
|
200
|
216
|
175
|
|
CIMR-UU4A0302AUA
|
302
|
250
|
240
|
200
|
IP00/Open Chassis
|
CIMR-UU4A0361AUA
|
361
|
300
|
302
|
250
|
|
CIMR-UU4A0414AUA
|
414
|
350
|
361
|
300
|
|
CIMR-UU4A0477AUB
|
477
|
400
|
414
|
350
|
IP00/Open Chassis
|
CIMR-UU4A0590AUB
|
590
|
500
|
477
|
400
|
1 The rated output current of the drive should be equal to or greater than the motor rated current.
2 Current derating is required to raise the carrier frequency. Carrier frequency is set to 4 kHz. Carrier frequency is fixed at 3 kHz for 477A and 590A models.
3 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors.
System Kit Number
|
Drive Model Number Standard
|
Component Name
|
Normal Duty (ND)1
|
Heavy Duty (HD)1
|
Standard Enclosure
|
||
---|---|---|---|---|---|---|---|
Rated Output Current (Amps)3,4
|
Nominal HP2
|
Rated Output Current (Amps)3,4
|
Nominal HP2
|
||||
U1000-460V-720A |
CIMR-UU4A0720AUB
|
Matrix Drive Power Module |
720
|
600
|
590
|
500
|
IP00/Open Chassis
|
EUJ711800.M5 | PWM Filter Module | ||||||
U1000-460V-930A |
CIMR-UU4A0930AUB
|
Matrix Drive Power Module |
930
|
800
|
900
|
750
|
|
EUJ711820.M5 | PWM Filter Module |
1 Normal Duty overload current rating is 120% of rated output current for 60 seconds; Heavy Duty overload current rating is 150% of rated output current for 60 seconds.
2 Horsepower rating is based on standard NEMA B, 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors at 480 volts.
3 The rated output current of the drive should be equal or greater than the motor rated current.
4 Current derating is required to raise the carrier frequency. Carrier frequency is fixed at 3kHz for 720A and 930A models.
5 The EUJ☐☐☐☐☐☐.M PWM Filter Moduels for Models 4☐0720 to 4☐0930 are REQUIRED system components.
Node: dxpprd01:8080