U1000 Industrial MATRIX Drive
Breadcrumb
Navigation Menu
Products
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive - LH - YAIALL
![](https://www.yaskawa.com/documents/20197/991015/ph.u1000_industrial_matrix.0-200x150.png/b71c1c68-c7c9-4b12-a9c1-bac5c9889768?version=1.0&t=1686068096410)
5 to 800 HP
The U1000 is a compact, total all-in-one solution for low harmonics and/or full regeneration, and is the ultimate choice for power quality and energy savings. Additionally, the U1000 delivers high flexibility and motor control performance to meet a wide variety of application requirements.
Award Winning Technology | An Overview of Matrix Drive Technology
TemplateWeb
Mechanical Drawings
U1000 Industrial Matrix Drive - Drawings
240V, 3-Phase
View Drawings of Matrix Drives with Type 1 Kit Attached
Drive Model Number Standard
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Standard Enclosure2
|
Drawing Number
|
3D Solid
Model |
||
---|---|---|---|---|---|---|---|
H
|
W
|
D
|
|||||
CIMR-UU2A0028AUA
|
18.89
|
9.84
|
14.17
|
44
|
IP00/Open Chassis
|
||
CIMR-UU2A0042AUA
|
25.60
|
10.39
|
16.53
|
71
|
IP00/Open Chassis
|
||
CIMR-UU2A0054AUA
|
|||||||
CIMR-UU2A0068AUA
|
77
|
||||||
CIMR-UU2A0081AUA
|
|||||||
CIMR-UU2A0104AUA
|
32.12
|
10.39
|
17.71
|
132
|
IP00/Open Chassis
|
||
CIMR-UU2A0130AUA
|
|||||||
CIMR-UU2A0154AUA
|
38.97
|
16.33
|
15.86
|
245
|
IP00/Open Chassis
|
||
CIMR-UU2A0192AUA
|
|||||||
CIMR-UU2A0248AUA
|
44.56
|
19.29
|
17.71
|
388
|
IP00/Open Chassis
|
- This data represents the drive weight only, not shipping weight.
- Open chassis models can be converted to IP20/UL Type 1 by adding top and bottom covers. Add-on kit is required. Consult factory for add-on kit.
480V, 3-Phase
Drive Model Number Standard
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Standard Enclosure2
|
Drawing Number
|
3D Solid
Model |
||
---|---|---|---|---|---|---|---|
H
|
W
|
D
|
|||||
CIMR-UU4A0011AUA
|
18.89
|
9.84
|
14.17
|
44
|
IP00/Open Chassis
|
||
CIMR-UU4A0014AUA
|
|||||||
CIMR-UU4A0021AUA
|
|||||||
CIMR-UU4A0027AUA
|
|||||||
CIMR-UU4A0034AUA
|
|||||||
CIMR-UU4A0040AUA
|
25.60
|
10.39
|
16.53
|
71
|
IP00/Open Chassis
|
||
CIMR-UU4A0052AUA
|
|||||||
CIMR-UU4A0065AUA
|
77
|
||||||
CIMR-UU4A0077AUA
|
|||||||
CIMR-UU4A0096AUA
|
32.12
|
10.39
|
17.71
|
132
|
IP00/Open Chassis
|
||
CIMR-UU4A0124AUA
|
|||||||
CIMR-UU4A0156AUA
|
38.97
|
16.33
|
15.86
|
245
|
IP00/Open Chassis
|
||
CIMR-UU4A0180AUA
|
|||||||
CIMR-UU4A0216AUA
|
44.56
|
19.29
|
17.71
|
388
|
IP00/Open Chassis
|
||
CIMR-UU4A0240AUA
|
|||||||
CIMR-UU4A0302AUA
|
44.56
|
27.36
|
17.71
|
571
|
IP00/Open Chassis
|
||
CIMR-UU4A0361AUA
|
|||||||
CIMR-UU4A0414AUA
|
|||||||
CIMR-UU4A0477AUB
|
62.80
|
42.13
|
17.52
|
1235
|
IP00/Open Chassis
|
SM_U1K_FR6_IP00 | |
CIMR-UU4A0590AUB
|
|||||||
CIMR-UU4A0720AUB3
|
72.24
|
47.64
|
1389
|
IP00/Open Chassis
|
SM_U1K_FR7_IP00 | ||
CIMR-UU4A0930AUB4
|
PWM Filter Model Number
|
Applicable Drive Models
|
Physical Dimensions (in.)
|
Weight (lbs.)1
|
Drawing Number
|
||
---|---|---|---|---|---|---|
H
|
W
|
D
|
||||
EUJ711800.M3
|
CIMR-UU4A0720AUB |
53.15
|
27.56
|
17.32
|
761
|
|
EUJ711820.M4
|
CIMR-UU4A0930AUB |
- This data represents the drive weight only, not shipping weight.
- Open chassis models can be converted to IP20/UL Type 1 by adding top and bottom covers. Add-on kit is required. Consult factory for add-on kit.
- Input PWM filter EUJ711800.M is required when using CIMR-UU4A0720AUB.
- Input PWM filter EUJ711820.M is required when using CIMR-UU4A0930AUB.
Node: dxpprd01:8080