U1000 Industrial MATRIX Drive
Breadcrumb
Navigation Menu
Products
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive - LH - YAIALL
![](https://www.yaskawa.com/documents/20197/991015/ph.u1000_industrial_matrix.0-200x150.png/b71c1c68-c7c9-4b12-a9c1-bac5c9889768?version=1.0&t=1686068096410)
5 to 800 HP
The U1000 is a compact, total all-in-one solution for low harmonics and/or full regeneration, and is the ultimate choice for power quality and energy savings. Additionally, the U1000 delivers high flexibility and motor control performance to meet a wide variety of application requirements.
Award Winning Technology | An Overview of Matrix Drive Technology
TemplateWeb
Input & Output
U1000 Industrial Matrix Drive - Options
This array of option cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be field installed.
Analog Inputs | Option Card # & Mounting Location | Installation Manual |
---|---|---|
(13 Bit + Sign) Provides the interface of a 16 bit digital input (binary or BCD) speed reference to the drive. Signal levels (individually selectable): 0 to +/- 10 VDC (20kOhm) or 4 to 20mA (500 ohm). Input resolution: Voltage (1/8192), Current (1/6654). | AI-A3 CN5-A |
TOBPC73060078 |
Digital Inputs | Option Card # & Mounting Location | Installation Guide |
---|---|---|
120VAC Logic Interface (8-input) Mounts directly to the control terminal block on the drive and allows the use of 120 VAC control logic circuits to produce multi-function control input signals for the drive. Used for digital inputs S1 to S8. | DI-101 Terminal Strip |
TOEPYEAOPT07 |
(8, 12, or 16 Bit). Provides interface of a 16 bit digital input (binary or BCD) speed reference to the drive. Signal type is selectable by parameter setting for: Binary 16 bit, 4 digit BCD Binary 12 bit, 3 digit BCD Binary 8 bit, 2 digit BCD |
DI-A3 CN5-A |
TOBPC73060080 |
Analog Outputs | Option Card # & Mounting Location | Installation Guide |
---|---|---|
(11 Bit + Sign) Provides 2 signals for remote metering of any two of the drive's "U1" monitors. Additive to the two standard analog outputs. Signal level: 0 to +/- 10 VDC (20kOhm). | AO-A3 CN5-A, B, or C |
TOBPC73060079 |
Digital Outputs | Option Card # & Mounting Location | Installation Manual |
---|---|---|
(8 Channels) Provides 8 additional digital outputs for use in monitoring the status outputs of the drive. Signal levels: 2 channels of Form A, 250 VAC, 30 VDC, 1 A and 6 channels of PHC, 48 VDC, 50 mADC, Shared Common. | DO-A3 CN5-A |
TOBPC73060081 |
Node: dxpprd01:8080