U1000 Industrial MATRIX Drive
Breadcrumb
Navigation Menu
Products
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive
U1000 Industrial MATRIX Drive - LH - YAIALL

5 to 800 HP
The U1000 is a compact, total all-in-one solution for low harmonics and/or full regeneration, and is the ultimate choice for power quality and energy savings. Additionally, the U1000 delivers high flexibility and motor control performance to meet a wide variety of application requirements.
Award Winning Technology | An Overview of Matrix Drive Technology
TemplateWeb
Feedback
U1000 Industrial Matrix Drive - Options
This array of feedback cards can extend the flexibility and adaptability of Yaskawa AC drives. These options may be field installed.
Encoder (PG) Feedback | Option Card # & Mounting Location | Installation Manual |
---|---|---|
Single Encoder - Line Driver ...Provides velocity and direction feedback from an encoder. Primarily used for motor speed feedback in closed loop flux vector control. A 5 VDC buffered output is also included. Signal levels: 5 or 12 VDC differential line driver with compliments, maximum input frequency of 300 kHz, phases A and B (Z required with some custom software). | PG-X3 CN5-C or B |
TOBPC73060076 |
Single Encoder - Open Collector ...This option provides velocity and direction feedback from an encoder. This is primarily used for motor speed feedback in closed loop flux vector control. A 24DC buffered output (open collector) is also included. 32 kHz maximum input frequency. | PG-B3 CN5-C or B |
TOBPC73060075 |
Node: dxpprd02:8080