U1000 Industrial Configured
Breadcrumb
Navigation Menu
Products
U1000 Industrial Configured
U1000 Industrial Configured
U1000 Industrial Configured - LH - YAIALL
![](https://www.yaskawa.com/documents/20197/7840754/u1000_configured_types-3r-12-1-200x150.png/6fa068f4-2b9f-4c04-a89f-ad72607a9b21?version=1.0&t=1680798488885)
Low Harmonic, Regenerative Industrial Applications Drive
The U1000 Industrial Configured Drive package provides all the low harmonic and regenerative benefits of a U1000 Industrial MATRIX Drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors, circuit breakers, etc. This configured package is rugged and reliable, specifically designed for tough industrial environments.
TemplateWeb
Power
U1000 Industrial Configured - Options
Option | Option Code Letter | Availability | Description |
---|---|---|---|
65 kAIC Circuit Breaker |
C
|
Type 1 Type 12 Type 3R |
This option provides a circuit breaker with operating handle and an Interrupting Capacity of 65 kA. Type 3R uses a lockable input circuit breaker. |
Output Reactor |
K
|
Type 1 Type 3R |
No form of output impedance is normally required. A 5% load reactor, option (K), is available if additional output impedance is desired (usually for long lead-lengths or noise reduction). |
Surge Suppressor |
2
|
Type 3R | This option will offer some degree of protection from transient surges coming through the power line cables. Lightning strikes are the most common source of surges. This option is only available for the Type 3R enclosure. |
Motor Terminals |
8
|
Type 3R | Allows for lug free installation of motor wires to minimize installation time and cost. |
Space Heater |
3
|
Type 3R | This option helps reduce condensation. |
50°C Ambient |
4
|
Type 3R | This option will allow the enclosure to be operated in ambient temperature of 50°C (122°F). |
Raycap Surge Suppressor |
7
|
Type 3R | This option provides a high degree of protection from transient surges coming through the power line cables. Lightning strikes are the most common form of surges. |
480V Y Raycap Suppressor |
9
|
Type 3R |
This option provides a high degree of protection from power line transient surges. Lightning strikes are the most common form of surges. This option is designed specifically for 480V Y transformer secondary power to the U1000 iQpump Drive package. |
Node: dxpprd02:8080