U1000 Industrial Configured
Breadcrumb
Navigation Menu
Products
U1000 Industrial Configured
U1000 Industrial Configured
U1000 Industrial Configured - LH - YAIALL

Low Harmonic, Regenerative Industrial Applications Drive
The U1000 Industrial Configured Drive package provides all the low harmonic and regenerative benefits of a U1000 Industrial MATRIX Drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors, circuit breakers, etc. This configured package is rugged and reliable, specifically designed for tough industrial environments.
TemplateWeb
Enclosures
U1000 Industrial Configured - Options
Enclosure Solutions |
---|
UL Type 1 The drive and configured options are provided in a UL Type 1 enclosure, large enough to accommodate any or all of the configured package options. |
UL Type 12 The drive and configured options are provided in a UL Type 12 enclosure, large enough to accommodate any or all of the configured package options. Provides a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid. |
UL Type 3R The drive and configured options are provided in a UL Type 3R ventilated enclosure, large enough to accommodate any or all of the configured package options. |
NEMA 3R Configured Enclosure Options
Item | Part Number | Description |
---|---|---|
Freestanding Leg Kit |
UUX001158
|
12 in. Leg Kit: This options allows the NEMA 3R wall-mounted enclosures to be mounted on legs so that the control can be freestanding and off the ground. Either kit can be used on any of the wall-mount enclosures. Floor-mount enclosures come standard with free standing legs. |
Freestanding Leg Kit |
UUX001159
|
30 in. Leg Kit: This options allows the NEMA 3R wall-mounted enclosures to be mounted on legs so that the control can be freestanding and off the ground. Either kit can be used on any of the wall-mount enclosures. Floor-mount enclosures come standard with free standing legs. |
Node: dxpprd01:8080