U1000 Industrial Configured
Breadcrumb
Navigation Menu
Products
U1000 Industrial Configured
U1000 Industrial Configured
U1000 Industrial Configured - LH - YAIALL
Low Harmonic, Regenerative Industrial Applications Drive
The U1000 Industrial Configured Drive package provides all the low harmonic and regenerative benefits of a U1000 Industrial MATRIX Drive in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options, such as reactors, circuit breakers, etc. This configured package is rugged and reliable, specifically designed for tough industrial environments.
TemplateWeb
Specifications
U1000 Industrial Configured - Overview
Item
|
Specification
|
---|---|
Overload Capacity | 150% for 60 sec. (HD), 120% for 60 sec. (ND) |
Output Frequency | 0~400 Hz |
Control Methods | Open and Closed Loop Current Vector; Open and Closed Loop V/f |
Motor Types | Induction Surface Permanent Magnet Interior Permanent Magnet |
Protective Design | UL Type 1, UL Type 12, or UL Type 3R |
Ambient Operating Temperature | -10 to +40C |
Global Certifications | UL, CSA, RoHS |
Standard I/O | (8) multi-function digital inputs (24Vdc) (3) multi-function analog inputs (0 +/- 10 Vdc, 4-20 mA) (1) multi-function pulse inputs (2) Safe Torque Off inputs (1) fault relay output (form C) (3) multi-function relay outputs (form A) (2) multi-function analog output (0 +/- 10 VDC, 4-20mA) (1) multi-function pulse output (1) safe Torque Off output (monitor) |
I/O Expansion | 3 Analog Inputs -10 to +10V, 13 bit plus sign, 4 to 20mA 16 Digital Inputs (+24V for BCD speed reference) 2 Analog Outputs (-10 to +10V, 11 bit magnitude) 8 Digital Outputs (6 transistor, 2 relay) |
Feedback | Incremental Absolute (Stegmann, Heidenhain, Resolver) |
Network Communication | Standard: Modbus RTU, RS-422/485, 115kbps Optional: EtherNet IP, DeviceNet, Modbus TCP/IP, PROFINET, PROFIBUS-DP |
Speed Control Range | 1500:1 Closed Loop Vector (IM and PM Motors) 200:1 Open Loop Vector (IM Motors) 100:1 Open Loop Vector (PM Motors) |
Speed Control Accuracy | 0.02%: Closed Loop Vector; 0.2%; Open Loop Vector |
Speed Response | 250 Hz: Closed Loop Vector; 10 Hz: Open Loop Vector |
Function Block Diagrams | Up to 100 connections, 1ms program scan time |
Additional specifications can be found within the U1000 Industrial Matrix Drive Technical Manual (Doc No. SIEPC71063604) under the Specifications section.
Node: dxpprd02:8080