Navigation Menu

Drives  
Motion  

U1000 Industrial Configured

U1000 Industrial Configured

U1000 Industrial Configured - LH - YAIALL

TemplateWeb

Ratings Details & Drawings

U1000 Industrial Configured - Overview

480V, UL Type 1
480V, UL Type 12
480V, UL Type 3R - 40ËšC
480V, UL Type 3R - 40ËšC WITH Reactor Option PK
480V, UL Type 3R - 50ËšC
480V, UL Type 3R - 50ËšC WITH Reactor Option PK

480V, UL Type 1

Catalog Number
Normal Duty Output
Heavy Duty Output
Dimensions (in.)
Outline Drawing
HP
Amps
HP
Amps
H
W
D
Weight (lbs.)1
U1E1B011
7.5
11
5
9.6
48.0
22.2
19.4
200
U1E1B014
10
14
7.5 11
210
U1E1B021
15
21
10 14
U1E1B027
20
27
15 21
60.0
22.0
22.0
270
U1E1B034
25
34
20 27
U1E1B040
30
40
25 34
285
U1E1B052
40
52
30 40
315
U1E1B065
50
65
40 52
325
U1E1B077
60
77
50 65
340
U1E1B096
75
96
60 77
60.0
30.0
21.3
425
U1E1B124
100
124
75 96
440
U1E1B156
125
156
100 124
84.2
41.3
33.0
765
U1E1B180
150
180
125 156
810
U1E1B240
200
240
175 216
990
U1E1B302
250
302
200 240
84.1
69.8
31.7
1440
U1E1B361
300
361
250 302
1575
U1E1B414
350
414
300 361
1620
  1. This data represents the drive weight only, not shipping weight.

Back to Top

480V, UL Type 12

Catalog Number
Normal Duty Output
Heavy Duty Output
Dimensions (in.)
Outline Drawing
HP
Amps
HP
Amps
H
W
D
Weight (lbs.)1
U1E2B011
7.5
11
5
9.6
40.2
23.3
19.1
214
U1E2B014
10
14
7.5 11
214
U1E2B021
15
21
10 14
215
U1E2B027
20
27
15 21
215
U1E2B034
25
34
20 27
47.0
27.3
21.6
269
U1E2B040
30
40
25 34
296
U1E2B052
40
52
30 40
300
U1E2B065
50
65
40 52
308
U1E2B077
60
77
50 65
311
U1E2B096
75
96
60 77
56.2
33.3
27.0
481
U1E2B124
100
124
75 96
485
U1E2B156
125
156
100 124
84.0
37.9
26.9
888
U1E2B180
150
180
125 156
897
  1. This data represents the drive weight only, not shipping weight.

Back to Top

480V, UL Type 3R - 40ËšC

Catalog Number
Normal Duty Output
Heavy Duty Output
WITHOUT Power Option (K) Output Reactor 5%
HP
Amps
HP
Amps
H
W
D
Weight (lbs.)1
Outline Drawing
U1E3B011
7.5
11
5
9.6
37.9
28.5
20.8
197
U1E3B014
10
14
7.5 11
U1E3B021
15
21
10 14
199
U1E3B027
20
27
15 21
200
U1E3B034
25
34
20 27
202
U1E3B040
30
40
25 34
44.9
31.2
23.2
260
U1E3B052
40
52
30 40
261
U1E3B065
50
65
40 52
275
U1E3B077
60
77
50 65
276
U1E3B096
75
96
60 77
54.2
34.8
24.4
417
U1E3B124
100
124
75 96
433
U1E3B156
125
156
100 124
92.0
41.2
47.3
909
U1E3B180
150
180
125 156
916
U1E3B240
200
240
175 216
1079
U1E3B302
250
302
200 240
1590
U1E3B361
300
361
250 302
1607
U1E3B414
350
414
300 361
1627
  1. This data represents the drive weight only, not shipping weight.

Back to Top

480V, UL Type 3R - 40ËšC WITH Reactor Option PK

Catalog Number
Normal Duty Output
Heavy Duty Output
WITH Power Option (K) Output Reactor 5%
HP
Amps
HP
Amps
H
W
D
Weight (lbs.)1
Outline Drawing
U1E3B011
7.5
11
5
9.6
44.9
31.2
23.2
237
U1E3B014
10
14
7.5 11
240
U1E3B021
15
21
10 14
242
U1E3B027
20
27
15 21
246
U1E3B034
25
34
20 27
54.2
34.8
24.4
333
U1E3B040
30
40
25 34
362
U1E3B052
40
52
30 40
363
U1E3B065
50
65
40 52
385
U1E3B077
60
77
50 65
395
U1E3B096
75
96
60 77
469
U1E3B124
100
124
75 96
485
U1E3B156
125
156
100 124
92.0
41.2
47.3
984
U1E3B180
150
180
125 156
1009
U1E3B240
200
240
175 216
1184
U1E3B302
250
302
200 240
93.5
66.3
48.2
1717
U1E3B361
300
361
250 302
1803
U1E3B414
350
414
300 361
1833
  1. This data represents the drive weight only, not shipping weight.

Back to Top

480V, UL Type 3R - 50ËšC

Catalog Number
Normal Duty Output
Heavy Duty Output
WITHOUT Power Option (K) Output Reactor 5%
HP
Amps
HP
Amps
H
W
D
Weight (lbs.)1
Outline Drawing
U1E3B011
7.5
11
5
9.6
37.9
28.5
20.8
199
U1E3B014
10
14
7.5 11
U1E3B021
15
21
10 14
44.9
31.2
23.2
233
U1E3B027
20
27
15 21
234
U1E3B034
25
34
20 27
U1E3B040
30
40
25 34
278
U1E3B052
40
52
30 40
281
U1E3B065
50
65
40 52
U1E3B077
60
77
50 65
68.2
37.8
24.4
435
U1E3B096
75
96
60 77
506
U1E3B124
100
124
75 96
517
U1E3B156
125
156
100 124
92.0
41.2
47.3
935
U1E3B180
150
180
125 156
941
U1E3B240
200
240
175 216
956
U1E3B302
250
302
200 240
1623
U1E3B361
300
361
250 302
1641
U1E3B414
350
414
300 361
1659
  1. This data represents the drive weight only, not shipping weight.

Back to Top

480V, UL Type 3R - 50ËšC WITH Reactor Option PK

Catalog Number
Normal Duty Output
Heavy Duty Output
WITH Power Option (K) Output Reactor 5%
HP
Amps
HP
Amps
H
W
D
Weight (lbs.)1
Outline Drawing
U1E3B011
7.5
11
5
9.6
44.9
31.2
23.2
240
U1E3B014
10
14
7.5 11
244
U1E3B021
15
21
10 14
247
U1E3B027
20
27
15 21
252
U1E3B034
25
34
20 27
54.2
34.8
24.4
354
U1E3B040
30
40
25 34
383
U1E3B052
40
52
30 40
68.2
37.8
24.4
455
U1E3B065
50
65
40 52
471
U1E3B077
60
77
50 65
483
U1E3B096
75
96
60 77
558
U1E3B124
100
124
75 96
92.0
41.2
47.3
872
U1E3B156
125
156
100 124
1016
U1E3B180
150
180
125 156
1040
U1E3B240
200
240
175 216
1217
U1E3B302
250
302
200 240
93.5
66.3
48.2
1757
U1E3B361
300
361
250 302
1843
U1E3B414
350
414
300 361
1872
  1. This data represents the drive weight only, not shipping weight.

Back to Top