GA800 Drive
Breadcrumb
Navigation Menu
Products
GA800 Drive
GA800 Drive
GA800 Drive - LH - YAIALL

3/4 - 600 HP
The Yaskawa GA800 drive provides the ultimate combination of power, ease of use, flexibility, and performance. In addition to its exceptional torque production and precise control, you’ll enjoy effortless setup with GA800’s high-resolution display and connection to your favorite mobile device. Whether you need simple control, advanced network communications, or functional safety, look no further than GA800 for all your variable speed needs.
TemplateWeb
Mechanical Drawings
GA800 - Drawings
240V, 3-Phase: IP20/Protected Chassis | IP20/UL Type 1 | Flange
480V, 3-Phase: IP20/Protected Chassis | IP20/UL Type 1 | Flange
480V, 12-Pulse: IP00/Protected Chassis | Flange
600V, 3-Phase: IP20/Protected Chassis | IP20/UL Type 1 | Flange
240V, 3-Phase, IP20/Protected Chassis
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA80U2004ABM
|
1
|
4.2
|
0.75
|
3.5
|
10.24
|
5.51
|
6.93
|
7.7
|
||
GA80U2006ABM
|
1.5
|
6
|
1
|
5
|
||||||
GA80U2008ABM
|
2
|
8
|
1.5
|
6.9
|
||||||
GA80U2010ABM
|
3
|
9.6
|
2
|
8
|
||||||
GA80U2012ABM
|
4
|
12.2
|
3
|
11
|
||||||
GA80U2018ABM
|
5
|
17.5
|
4
|
14
|
8.31
|
8.6
|
||||
GA80U2021ABM
|
7.5
|
22
|
5
|
17.5
|
||||||
GA80U2030ABM
|
10
|
30
|
7.5
|
25
|
9.3
|
|||||
GA80U2042ABM
|
15
|
42
|
10
|
33
|
||||||
GA80U2056ABM
|
20 |
56
|
15 | 47 |
11.81
|
7.09
|
7.95
|
13.2
|
||
GA80U2070ABM
|
25 |
70
|
20 | 60 |
13.78
|
8.66
|
8.94
|
18.7
|
||
GA80U2082ABM
|
30 |
82
|
25 | 75 |
19.8
|
|||||
GA80U2110ABM
|
40 |
110
|
30 | 88 |
15.75
|
9.45
|
11.02
|
48.4
|
||
GA80U2138ABM
|
50 |
138
|
40 | 115 |
17.72
|
10.04
|
11.02
|
52.8
|
||
GA80U2169ABM
|
60 |
169
|
50 | 145 |
21.38
|
10.39
|
13.19
|
85.8
|
||
GA80U2211ABM
|
75 |
211
|
60 | 180 |
88..0
|
|||||
GA80U2257ABM
|
100 |
257
|
75 | 215 |
27.56
|
12.28
|
16.54
|
147.4
|
||
GA80U2313ABM
|
125 |
313
|
100 | 283 | ||||||
GA80U2360ABM
|
150 |
360
|
125 | 346 |
31.5
|
17.96
|
18.58
|
229.0
|
||
GA80U2415ABM
|
150 |
415
|
150 | 415 |
262.0
|
- This data represents the drive weight only, not shipping weight.
240V, 3-Phase, IP20/UL Type 1
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA80U2004ABM2
|
1
|
4.2
|
0.75
|
3.5
|
11.81
|
5.51
|
6.93
|
9.0
|
||
GA80U2006ABM2
|
1.5
|
6
|
1
|
5
|
||||||
GA80U2008ABM2
|
2
|
8
|
1.5
|
6.9
|
||||||
GA80U2010ABM2
|
3
|
9.6
|
2
|
8
|
||||||
GA80U2012ABM2
|
4
|
12.2
|
3
|
11
|
||||||
GA80U2018ABM2
|
5
|
17.5
|
4
|
14
|
8.31
|
9.9
|
||||
GA80U2021ABM2
|
7.5
|
22
|
5
|
17.5
|
||||||
GA80U2030ABM2
|
10
|
30
|
7.5
|
25
|
10.6
|
|||||
GA80U2042ABM2
|
15
|
42
|
10
|
33
|
||||||
GA80U2056ABM2
|
20 |
56
|
15 | 47 |
13.39
|
7.09
|
7.95
|
15.4
|
||
GA80U2070ABM2
|
25 |
70
|
20 | 60 |
15.75
|
8.66
|
8.94
|
19.8
|
||
GA80U2082ABM2
|
30 |
82
|
25 | 75 |
17.13
|
22.0
|
||||
GA80U2110ABM2
|
40 |
110
|
30 | 88 |
19.69 |
9.45
|
11.02
|
52.9
|
||
GA80U2138ABM2
|
50 |
138
|
40 | 115 |
22.83
|
10.04
|
11.02
|
59.5
|
||
GA80U2169ABM2
|
60 |
169
|
50 | 145 |
27.56
|
10.39
|
13.19
|
97.0
|
||
GA80U2211ABM2
|
75 |
211
|
60 | 180 |
30.31
|
101.4
|
||||
GA80U2257ABM2
|
100 |
257
|
75 | 215 |
36.02
|
12.28
|
16.54
|
158.7
|
||
GA80U2313ABM2
|
125 |
313
|
100 | 283 | ||||||
GA80U2360ABM2
|
150 |
360
|
125 | 346 |
41.14
|
17.96
|
18.58
|
249.0
|
||
GA80U2415ABM2
|
150 |
415
|
150 | 415 |
282.0
|
- This data represents the drive weight only, not shipping weight.
- Add-on kit(s) is required. Consult factory for add-on kit(s).
- The Fuse Ready Type 1 kit accomodates the installation of fuses inside of the Type 1 enclosure.
240V, 3-Phase, Flange
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA80U2004AWM
|
1
|
4.2
|
0.75
|
3.5
|
11.57
|
7.01
|
6.93
|
7.7
|
||
GA80U2006AWM
|
1.5
|
6
|
1
|
5
|
||||||
GA80U2008AWM
|
2
|
8
|
1.5
|
6.9
|
||||||
GA80U2010AWM
|
3
|
9.6
|
2
|
8
|
||||||
GA80U2012AWM
|
4
|
12.2
|
3
|
11
|
||||||
GA80U2018AWM
|
5
|
17.5
|
4
|
14
|
8.31
|
8.6
|
||||
GA80U2021AWM
|
7.5
|
22
|
5
|
17.5
|
||||||
GA80U2030AWM
|
10
|
30
|
7.5
|
25
|
9.3
|
|||||
GA80U2042AWM
|
15
|
42
|
10
|
33
|
||||||
GA80U2056AWM
|
20 |
56
|
15 | 47 |
12.95
|
8.58
|
7.95
|
13.2
|
||
GA80U2070AWM
|
25 |
70
|
20 | 60 |
15.12
|
10.16
|
8.94
|
18.7
|
||
GA80U2082AWM
|
30 |
82
|
25 | 75 |
20.9
|
|||||
GA80U2110AWM
|
40 |
110
|
30 | 88 |
15.75
|
10.93
|
11.02
|
48.5
|
||
GA80U2138AWM
|
50 |
138
|
40 | 115 |
17.72
|
11.54
|
11.02
|
55.1
|
||
GA80U2169AWM
|
60 |
169
|
50 | 145 |
21.38
|
11.89
|
13.19
|
86.0
|
||
GA80U2211AWM
|
75 |
211
|
60 | 180 |
88.2
|
|||||
GA80U2257AWM
|
100 |
257
|
75 | 215 |
27.56
|
13.78
|
16.54
|
152.1
|
||
GA80U2313AWM
|
125 |
313
|
100 | 283 | ||||||
GA80U2360AWM
|
150 |
360
|
125 | 346 |
31.5
|
18.82
|
18.58
|
257.9
|
||
GA80U2415AWM
|
150 |
415
|
150 | 415 |
264.6
|
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, IP20/Protected Chassis
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA80U4002ABM
|
1
|
2.1
|
0.75
|
1.8
|
10.24
|
5.51
|
6.93
|
7.7
|
||
GA80U4004ABM
|
2
|
4.1
|
1.5
|
3.4
|
||||||
GA80U4005ABM
|
3
|
5.4
|
2
|
4.8
|
||||||
GA80U4007ABM
|
4
|
7.1
|
3
|
5.5
|
8.31
|
8.6
|
||||
GA80U4009ABM
|
5
|
8.9
|
4
|
7.2
|
||||||
GA80U4012ABM
|
7.5
|
11.9
|
5
|
9.2
|
||||||
GA80U4018ABM
|
10
|
17.5
|
7.5
|
14.8
|
9.2
|
|||||
GA80U4023ABM
|
15
|
23.4
|
10
|
18
|
||||||
GA80U4031ABM
|
20
|
31
|
15
|
24
|
11.81
|
7.09
|
7.95
|
13.2
|
||
GA80U4038ABM
|
25 |
38
|
20 | 31 | ||||||
GA80U4044ABM
|
30 |
44
|
25 | 39 |
13.78
|
8.66
|
8.94
|
16.5
|
||
GA80U4060ABM
|
40 |
59.6
|
30 | 45 |
9.69
|
26.4
|
||||
GA80U4075ABM
|
50 |
74.9
|
40 | 60 |
15.75
|
9.45
|
11.02
|
37.4
|
||
GA80U4089ABM
|
60 |
89.2
|
50 | 75 |
17.72
|
10.04
|
48.5
|
|||
GA80U4103ABM
|
75 |
103
|
60 | 91 |
55.0
|
|||||
GA80U4140ABM
|
100 |
140
|
75 | 112 |
21.38
|
10.39
|
13.19
|
83.6
|
||
GA80U4168ABM
|
125 |
168
|
100 | 150 |
85.8
|
|||||
GA80U4208ABM
|
150 |
208
|
125 | 180 |
27.56
|
12.28
|
16.54
|
156.2
|
||
GA80U4250ABM
|
200 |
250
|
150 | 216 | ||||||
GA80U4302ABM
|
250 |
302
|
200 | 260 | ||||||
GA80U4371ABM
|
300 |
371
|
250 | 304 |
31.5
|
17.96
|
18.58
|
268.0
|
||
GA80U4414ABM
|
350 |
414
|
300 | 371 |
277.0
|
|||||
GA80U4477ABM
|
400 |
477
|
350 | 414 |
44.72
|
20.08
|
18.9
|
436.0
|
||
GA80U4568ABM
|
450 |
568
|
400 | 477 | ||||||
GA80U4605ABM
|
500 |
675
|
450 | 605 |
455.0
|
|||||
GA80U4720ABM
|
600 | 720 | 500 | 605 |
451.0
|
Fr 11B | ||||
GA80U4810AAM
|
700 |
810
|
600 | 720 | 53.84 | 29.92 | 17.32 | 799.0 | Fr 12 | FR 12 |
GA80U4930AAM
|
800 |
930
|
700 | 810 | ||||||
GA80U4H11AAM
|
900 |
1090
|
800 | 930 | 810.0 | |||||
GA80U4H12AAM
|
1000 |
1200
|
900 | 1090 |
- This data represents the drive weight only, not shipping weight.
480V, 3-Phase, IP20/UL Type 1
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA80U4002ABM2
|
1
|
2.1
|
0.75
|
1.8
|
11.81
|
5.51
|
6.93
|
9.0
|
||
GA80U4004ABM2
|
2
|
4.1
|
1.5
|
3.4
|
||||||
GA80U4005ABM2
|
3
|
5.4
|
2
|
4.8
|
||||||
GA80U4007ABM2
|
4
|
7.1
|
3
|
5.5
|
8.31
|
9.9
|
||||
GA80U4009ABM2
|
5
|
8.9
|
4
|
7.2
|
||||||
GA80U4012ABM2
|
7.5
|
11.9
|
5
|
9.2
|
||||||
GA80U4018ABM2
|
10
|
17.5
|
7.5
|
14.8
|
10.6
|
|||||
GA80U4023ABM2
|
15
|
23.4
|
10
|
18
|
||||||
GA80U4031ABM2
|
20
|
31
|
15
|
24
|
13.39
|
7.09
|
7.95
|
15.4
|
||
GA80U4038ABM2
|
25 |
38
|
20 | 31 | ||||||
GA80U4044ABM2
|
30 |
44
|
25 | 39 |
15.75
|
8.66
|
8.94
|
18.7
|
||
GA80U4060ABM2
|
40 |
59.6
|
30 | 45 |
9.69
|
28.7
|
||||
GA80U4075ABM2
|
50 |
74.9
|
40 | 60 |
19.69
|
9.45
|
11.02
|
44.1
|
||
GA80U4089ABM2
|
60 |
89.2
|
50 | 75 |
22.83
|
10.04
|
55.1
|
|||
GA80U4103ABM2
|
75 |
103
|
60 | 91 |
63.9
|
|||||
GA80U4140ABM2
|
100 |
140
|
75 | 112 |
27.56
|
10.39
|
13.19
|
94.8
|
Fr 7 Fuse Ready3 |
|
GA80U4168ABM2
|
125 |
168
|
100 | 150 |
97.0
|
|||||
GA80U4208ABM2
|
150 |
208
|
125 | 180 |
36.02
|
12.28
|
16.54
|
174.2
|
||
GA80U4250ABM2
|
200 |
250
|
150 | 216 | ||||||
GA80U4302ABM2
|
250 |
302
|
200 | 260 | ||||||
GA80U4371ABM2
|
300 |
371
|
250 | 304 |
53.5
|
17.96
|
18.58
|
325.0
|
||
GA80U4414ABM2
|
350 |
414
|
300 | 371 |
342.0
|
|||||
GA80U4477ABM2
|
400 |
477
|
350 | 414 |
70.58
|
20.08
|
18.9
|
517.0
|
||
GA80U4568ABM2
|
450 |
568
|
400 | 477 | ||||||
GA80U4605ABM2
|
500 |
675
|
450 | 605 |
557.0
|
|||||
GA80U4720ABM2
|
600 |
720
|
500 | 605 |
553.0
|
- This data represents the drive weight only, not shipping weight.
- Add-on kit(s) is required. Consult factory for add-on kit(s).
- The Fuse Ready Type 1 kit accommodates the installation of fuses inside of the Type 1 enclosure.
480V, 3-Phase, Flange
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA80U4002AWM
|
1
|
2.1
|
0.75
|
1.8
|
11.57
|
7.01
|
6.93
|
7.7
|
||
GA80U4004AWM
|
2
|
4.1
|
1.5
|
3.4
|
||||||
GA80U4005AWM
|
3
|
5.4
|
2
|
4.8
|
||||||
GA80U4007AWM
|
4
|
7.1
|
3
|
5.5
|
8.31
|
8.6
|
||||
GA80U4009AWM
|
5
|
8.9
|
4
|
7.2
|
||||||
GA80U4012AWM
|
7.5
|
11.9
|
5
|
9.2
|
||||||
GA80U4018AWM
|
10
|
17.5
|
7.5
|
14.8
|
9.3
|
|||||
GA80U4023AWM
|
15
|
23.4
|
10
|
18
|
||||||
GA80U4031AWM
|
20
|
31
|
15
|
24
|
12.95
|
8.58
|
7.95
|
13.2
|
||
GA80U4038AWM
|
25 |
38
|
20 | 31 | ||||||
GA80U4044AWM
|
30 |
44
|
25 | 39 |
15.12
|
10.16
|
8.94
|
17.6
|
||
GA80U4060AWM
|
40 |
59.6
|
30 | 45 |
9.69
|
28.7
|
||||
GA80U4075AWM
|
50 |
74.9
|
40 | 60 |
15.75
|
10.93
|
11.02
|
37.5
|
||
GA80U4089AWM
|
60 |
89.2
|
50 | 75 |
17.72
|
11.54
|
48.5
|
|||
GA80U4103AWM
|
75 |
103
|
60 | 91 |
59.5
|
|||||
GA80U4140AWM
|
100 |
140
|
75 | 112 |
21.38
|
11.89
|
13.19
|
90.4
|
||
GA80U4168AWM
|
125 |
168
|
100 | 150 |
92.6
|
|||||
GA80U4208AWM
|
150 |
208
|
125 | 180 |
27.56
|
13.78
|
16.54
|
163.1
|
||
GA80U4250AWM
|
200 |
250
|
150 | 216 | ||||||
GA80U4302AWM
|
250 |
302
|
200 | 260 | ||||||
GA80U4371AWM
|
300 |
371
|
250 | 304 |
31.5
|
18.82
|
18.58
|
271.2
|
||
GA80U4414AWM
|
350 |
414
|
300 | 371 |
280.0
|
|||||
GA80U4477AWM
|
400 |
477
|
350 | 414 |
44.88
|
21.57
|
18.9
|
440.9
|
||
GA80U4568AWM
|
450 |
568
|
400 | 477 | ||||||
GA80U4605AWM
|
500 |
675
|
450 | 605 | ||||||
GA80U4720AWM
|
600 |
720
|
500 |
469.6
|
||||||
GA80U4810AAM2 | 700 | 810 | 600 | 720 | 53.69 | 30.94 | 17.32 | 803.0 | Fr 12 | FR 12 |
GA80U4930AAM2 | 800 | 930 | 700 | 810 | ||||||
GA80U4H11AAM2 | 900 | 1090 | 800 | 930 | 814.0 | |||||
GA80U4H12AAM2 | 1000 | 1200 | 900 | 1090 |
- This data represents the drive weight only, not shipping weight.
- Models GA*810AAM - GA*4H12AAM can be flange mounted using kit ZPSD-700-EH12-FR12.
480V, 12-Pulse, IP00/Protected Chassis
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA80UT103AAM
|
75
|
103
|
60
|
91
|
17.72
|
10.04
|
11.02
|
44.0
|
||
GA80UT140AAM
|
100
|
140
|
75
|
112
|
21.38
|
10.39
|
13.19
|
68.2
|
||
GA80UT168AAM
|
125
|
168
|
100
|
150
|
||||||
GA80UT208AAM
|
150
|
208
|
125
|
180
|
27.56
|
12.28
|
16.54
|
129.8
|
||
GA80UT250AAM
|
200
|
250
|
150
|
216
|
132.0
|
|||||
GA80UT302AAM
|
250
|
302
|
200
|
260
|
134.2
|
|||||
GA80UT371AAM
|
300
|
371
|
250
|
304
|
31.5
|
17.96
|
18.58
|
213.0
|
||
GA80UT414AAM
|
350
|
414
|
300
|
371
|
220.0
|
|||||
GA80UT477AAM
|
400
|
477
|
350
|
414
|
44.72
|
20.08
|
18.9
|
367.0
|
||
GA80UT568AAM
|
450
|
568
|
400
|
477
|
||||||
GA80UT605AAM
|
500
|
675
|
450
|
605
|
378.0
|
|||||
GA80UT720AAM
|
600
|
720
|
500
|
381.0
|
||||||
GA80U4810AAM2 | 700 | 810 | 600 | 720 | 53.84 | 29.92 | 17.32 | 799.0 | Fr 12 | FR 12 |
GA80U4930AAM2 | 800 | 930 | 700 | 810 | ||||||
GA80U4H11AAM2 | 900 | 1090 | 800 | 930 | 810.0 | |||||
GA80U4H12AAM2 | 1000 | 1200 | 900 | 1090 |
- This data represents the drive weight only, not shipping weight.
- Models 4810AAM to 4H12AAM are user-configurable for either 6-Pulse (3-Phase) or 12-Pulse (6-Phase) input.
480V, 12-Pulse, Flange
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA80UT103AWM
|
75
|
103
|
60
|
91
|
17.72
|
11.54
|
11.02
|
46.2
|
||
GA80UT140AWM
|
100
|
140
|
75
|
112
|
21.38
|
11.89
|
13.19
|
70.4
|
||
GA80UT168AWM
|
125
|
168
|
100
|
150
|
||||||
GA80UT208AWM
|
150
|
208
|
125
|
180
|
27.56
|
13.78
|
16.54
|
132.0
|
||
GA80UT250AWM
|
200
|
250
|
150
|
216
|
134.2
|
|||||
GA80UT302AWM
|
250
|
302
|
200
|
260
|
136.4
|
|||||
GA80UT371AWM
|
300
|
371
|
250
|
304
|
31.5
|
18.82
|
18.58
|
216.0
|
||
GA80UT414AWM
|
350
|
414
|
300
|
371
|
222.0
|
|||||
GA80UT477AWM
|
400
|
477
|
350
|
414
|
44.88
|
21.57
|
18.9
|
372.0
|
||
GA80UT568AWM
|
450
|
568
|
400
|
477
|
||||||
GA80UT605AWM
|
500
|
675
|
450
|
605
|
385.0
|
|||||
GA80UT720AWM
|
600
|
720
|
500
|
|||||||
GA80U4810AAM2,3 | 700 | 810 | 600 | 720 | 53.69 | 30.94 | 17.32 | 803.3 | Fr 12 | FR 12 |
GA80U4930AAM2,3 | 800 | 930 | 700 | 810 | ||||||
GA80U4H11AAM2,3 | 900 | 1090 | 800 | 930 | 814.0 | |||||
GA80U4H12AAM2,3 | 1000 | 1200 | 900 | 1090 |
- This data represents the drive weight only, not shipping weight.
- Models 4810AAM to 4H12AAM are user-configurable for either 6-Pulse (3-Phase) or 12-Pulse (6-Phase) input.
- Models GA*810AAM - GA*4H12AAM can be flange mounted using kit ZPSD-700-EH12-FR12.
600V, 3-Phase, IP20/Protected Chassis
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA80U5125ABM
|
125
|
125
|
100
|
99
|
27.56
|
12.28
|
16.54
|
156.0
|
||
GA80U5144ABM
|
150
|
144
|
125
|
125
|
||||||
GA80U5192ABM
|
200
|
192
|
150
|
172
|
31.5
|
17.32
|
18.58
|
236.0
|
||
GA80U5242ABM
|
250
|
242
|
200
|
192
|
||||||
GA80U5289ABM
|
300
|
289
|
250
|
242
|
277.0
|
|||||
GA80U5382ABM
|
400
|
382
|
350
|
336
|
44.72
|
20.08
|
18.9
|
436.0
|
||
GA80U5412ABM
|
450
|
412
|
400
|
382
|
455.0
|
|||||
GA80U5472ABM
|
500
|
472
|
450
|
412
|
451.0
|
- This data represents the drive weight only, not shipping weight.
600V, 3-Phase, IP20/UL Type 1
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA80U5125ABM2
|
125
|
125
|
100
|
99
|
46.87
|
12.44
|
16.54
|
196.0
|
||
GA80U5144ABM2
|
150
|
144
|
125
|
125
|
||||||
GA80U5192ABM2
|
200
|
192
|
150
|
172
|
53.5
|
17.96
|
18.58
|
289.0
|
||
GA80U5242ABM2
|
250
|
242
|
200
|
192
|
328.0
|
|||||
GA80U5289ABM2
|
300
|
289
|
250
|
242
|
||||||
GA80U5382ABM2
|
400
|
382
|
350
|
336
|
70.58
|
20.08
|
18.9
|
517.0
|
||
GA80U5412ABM2
|
450
|
412
|
400
|
382
|
557.0
|
|||||
GA80U5472ABM2
|
500
|
472
|
450
|
412
|
553.0
|
- This data represents the drive weight only, not shipping weight.
- Add-on kit(s) is required. Consult factory for add-on kit(s).
- The Fuse Ready Type 1 kit accomodates the installation of fuses to maintain UL branch circuit protection requirements for Type 1 installations.
600V, 3-Phase, Flange
Catalog Number
|
Normal Duty Output
|
Heavy Duty Output
|
Dimensions (in.)
|
Weight
(lbs.)1 |
Drawing
(By Frame #) |
|||||
---|---|---|---|---|---|---|---|---|---|---|
HP
|
Amps
|
HP
|
Amps
|
H
|
W
|
D
|
2D | 3D | ||
GA80U5125AWM
|
125
|
125
|
100
|
99
|
27.56
|
13.78
|
16.54
|
168.2
|
||
GA80U5144AWM
|
150
|
144
|
125
|
125
|
||||||
GA80U5192AWM
|
200
|
192
|
150
|
172
|
31.5
|
18.82
|
18.58
|
238.0
|
||
GA80U5242AWM
|
250
|
242
|
200
|
192
|
||||||
GA80U5289AWM
|
300
|
289
|
250
|
242
|
279.0
|
|||||
GA80U5382AWM
|
400
|
382
|
350
|
336
|
44.88
|
21.57
|
18.9
|
440.9
|
||
GA80U5412AWM
|
450
|
412
|
400
|
382
|
||||||
GA80U5472AWM
|
500
|
472
|
450
|
412
|
469.6
|
- This data represents the drive weight only, not shipping weight.
Node: dxpprd02:8080