GA800 Drive
Breadcrumb
Navigation Menu
Products
GA800 Drive
GA800 Drive
GA800 Drive - LH - YAIALL
![](https://www.yaskawa.com/documents/20197/2947080/ph.ga800.02-200x150.png/a938ac96-ab30-4adb-89a9-2d0acd5c87b4?version=1.0&t=1546875146189)
3/4 - 600 HP
The Yaskawa GA800 drive provides the ultimate combination of power, ease of use, flexibility, and performance. In addition to its exceptional torque production and precise control, you’ll enjoy effortless setup with GA800’s high-resolution display and connection to your favorite mobile device. Whether you need simple control, advanced network communications, or functional safety, look no further than GA800 for all your variable speed needs.
TemplateWeb
Keypads & Cables
GA800 - Options
This array of keypads can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad & Keypad Cable Options | Model Number | Installation Guide & Technical Manual | Mechanical Drawings |
---|---|---|---|
Standard Local/Remote LCD Keypad This keypad comes standard with the GA800, and can be remote mounted by using one of the panel mount kits. It can also be attached directly to the GA500 by using an adapter kit |
JVOP-KPLCA04MEB | TOEPC73060097 | N/A |
Bluetooth Local/Remote LCD Keypad This keypad is used in conjunction with DriveWizard Mobile to connect to GA800/GA500 drives via Bluetooth. You can download DriveWizard Mobile to your mobile device through the Apple Store or Google Play. |
JVOP-KPLCC04MBB | TOEPC73060094 | N/A |
Keypad Cable, Remote Used for connecting keypads that are remotely mounted up to 3 meters. Available in both 1 meter and 3 meter lengths. |
UWR0051 (1m) UWR0052 (3m) |
N/A |
N/A |
UL Type 1 Keypad Panel Mount Kit A Provides a flush mount UL Type 1 solution for keypads. The brackets have tapped holes for use with screws. Keypad cables not included. |
900-192-933-001 | 900-192-933 | N/A |
UL Type 1 Keypad Panel Mount Kit B Provides a flush mount UL Type 1 solution for keypads. The brackets have untapped holes for use with panel studs. Keypad cables not included. |
900-192-933-002 | 900-192-933 | N/A |
UL Type 1/12/3R Keypad Panel Mount Kit Provides a surface mount UL Type 1/12/3R solution for keypads. Mounting studs are embedded in this adapter. Keypad cables not included. |
900-239-230-001 | TOEPC72060013 | DD.GRKM.03 SM_GRKM_03 |
UL Type 1/12/3R/4X LCD Keypad Panel Mount Kit Provides a flush surface mount UL Type 1/12/3R/4X solution for keypads. Mounting studs are embedded in this adapter. Keypad cables not included. |
UUX001955 | TOEPYAIRKMK02 | DD.GRKM.04 SM_GRKM_04 |
USB Cables | Model Number |
---|---|
USB cable used for connecting a device with a USB-A port (PC) to the drive. |
UWR01258
|
USB On-The-Go (OTG) cable used for connecting a mobile device with a USB micro-B port with the drive. Check your mobile device to ensure it has a USB micro-B connector. |
UWR01516-B
|
USB cable used for connecting a device with a USB C port (mobile or PC) with the drive. Check your device to ensure it has a USB C connector. |
UWR01516-C
|
Node: dxpprd02:8080