D1000 Regenerative Converter
Breadcrumb
Navigation Menu
D1000 Regenerative Converter
D1000 Regenerative Converter
D1000 Regenerative Converter - LH - YAIALL
5 - 750 HP
Looking for a fully regenerative and/or clean power solution for your multi-drive or single drive system? Look no further. D1000 is your answer.
Unlike passive rectifiers which can only supply power from source to load, the D1000 is capable of delivering power in both directions, and is most beneficial to supply multi-drive or single drive common bus systems that experience significant regeneration. Additionally, the D1000 system includes input harmonic filtering, achieving low distortion levels and improved power factor, which further reduces energy costs and stress on power systems. This clean power solution is achieved without the use of expensive multi-pulse components.
TemplateWeb
Keypads & Cables
D1000 Regen Converter - Options
This array of keypads and cables can extend the flexibility and adaptability of Yaskawa AC drives. These options may be factory installed or field installed.
Keypad Options
LED Operator
This option is the standard digital operator found on the drive. This option is only needed if the original keypad is lost or damaged. If used as a remote operator, the standard digital operator may be used, but requires Installation Set A (EZZ020642A) for panel or door mounting and Remote Operator Cable (UWR0051 or UWR0052), each sold separately.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
JVOP-182 RJ-45 Keypad Port |
TOBPC73060035 |
JVOP-182 Kit Contents:
Qty
|
Description |
---|---|
1
|
LED Operator |
1
|
Installation Manual (TOBPC73060035) |
LCD Operator
This option can be used for easier operation. This can also be used as a remote operator. This option requires Installation Set A (EZZ020642A) for panel or door mounting and Remote Operator Cable (UWR0051 or UWR0052), each sold separately.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
JVOP-180 RJ-45 Keypad Port |
TOBPC73060029 |
Operator Kits, NEMA Type 3R/4X
This option is used to extend an LCD or LED Digital Remote Operator to the wall of a separately specified, oversized UL Type 3R, 4, 4X or 12 enclosure (IPX6 environment). Item includes a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Keypad can be removed afte kit installation. Designed for use with 1000 series Digital Remote Operators (sold separately).
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
UUX000526 (Blank Membrane) Connects to RJ45 port and mounts to enclosure wall. UUX000527 (Yaskawa Logo Membrane) Connects to RJ45 port and mounts to enclosure wall. |
TOEPYEAOPT02 Keypad Template (UDM00236) |
UL Rated Remote Operator Kit
This option is used to remote mount the Digital Operator to the wall of a separately priced, oversized UL Type 1, 3R, 4, 4X, or 12 enclosure (IPX6 environment). The kit includes: One JVOP-180CR Digital Operating providing a real-time clock (RTC) and an outdoor rated LCD display, a faceplate bezel with digital operator brackets and membrane to cover the operator cutout in the enclosure door, a 3-foot cable, a 10-foot cable, and a 1:1 template for cutting the necessary cutouts in the enclosure. Mounting hardware is included. Keypad can be removed after kit installation. Connects to the RJ-45 port and mounts to the enclosure wall.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
UOP000014 (Yaskawa Logo Faceplate Membrane) Connects to RJ45 port and mounts to enclosure door. UOP000018 (Blank Faceplate Membrane) Connects to RJ45 port and mounts to enclosure door. |
TOEPYEAOPT02 Keypad Template (UDM00236) |
USB Copy Unit (Y-Stick)
This option allows the drive to connect to the USB port on a PC. It can read, copy and verify drive parameter settings from one drive to another like drive.
Model Number & Mounting Location | Installation Guide & Technical Manual |
---|---|
JVOP-181 RJ-45 Keypad Port |
IG.JVOP-181.01 TOBPC73060025 |
JVOP-181 Kit Contents::
Qty
|
Description |
---|---|
1
|
USB Copy Unit (Y-Stick) |
1
|
1 ft USB Cable to connect PC to Y-Stick |
1
|
3 ft Cable with RJ-45 connector on both ends to connect Y-Stick to drive |
1
|
Technical Manual (TOBPC73060025) |
Driver: SP1824_001
Note: This driver is required to be installed on the PC before the Y-stick can be used.
CopyUnitManager PC Software
CopyUnitManager is a PC software program that works along with the Y-Stick Copy Unit (JVOP-181) that allows the user to transfer and save parameter files from the Y-Stick to a PC and vice versa. The CopyUnitManager software can be used to save parameter files for a variety of drive sizes and parameter configurations. Simply configure the drive parameters, transfer them to the Y-Stick Copy Unit, then save them to your PC for backup or for quickly downloading multiple drives.
Download Software (5.9MB)
System Requirements
- PC: PC/AT DOS/V Compatible machine
- CPU: Pentium II Processor 2GHz, 3GHz or more recommended
- Memory: 512MB, 1GB or more recommended
- Hard Disk Capacity: More than 400MB
- Operating System: WindowsXP SP2, Windows2000 SP4
Cable Options
Cables | Model Number |
---|---|
LCD Operator Extension Cable Cable for connecting the LCD operator |
UWR0051(1m),
UWR0052 (3m) |