D1000 Regenerative Converter
Breadcrumb
Navigation Menu
D1000 Regenerative Converter
D1000 Regenerative Converter
D1000 Regenerative Converter - LH - YAIALL
![](https://www.yaskawa.com/documents/20197/992293/d1000-new-200x150.png/3e6cf643-933a-4bec-8146-8ea2efd1e562?version=1.0&t=1693576580556)
5 - 750 HP
Looking for a fully regenerative and/or clean power solution for your multi-drive or single drive system? Look no further. D1000 is your answer.
Unlike passive rectifiers which can only supply power from source to load, the D1000 is capable of delivering power in both directions, and is most beneficial to supply multi-drive or single drive common bus systems that experience significant regeneration. Additionally, the D1000 system includes input harmonic filtering, achieving low distortion levels and improved power factor, which further reduces energy costs and stress on power systems. This clean power solution is achieved without the use of expensive multi-pulse components.
TemplateWeb
Models & Ratings
D1000 Regen Converter - Overview
200-240V, 3-Phase
380-480V, 3-Phase
200-240V, 3-Phase
D1000 System
Package # |
System Capacity
|
System Package Components2
|
|||||
---|---|---|---|---|---|---|---|
Recommended1 Total Motor Load HP (KW) |
Maximum Continuous1 | ||||||
Output Power
(HP) |
Output DC Current
(DC Amps) |
Input AC Current
(AC Amps) |
D1000
|
Input AC Reactor1
|
PWM Filter Module |
||
D1000-240-5HP
|
5 (3.7) |
6.7
|
15
|
15
|
CIMR-DU2A0005BAA
|
URX000451
|
UFI000349
|
D1000-240-10HP
|
10 (7.5) |
13.4
|
30
|
29
|
CIMR-DU2A0010BAA
|
URX000452
|
UFI000350
|
D1000-240-20HP
|
20 (15) |
26.8
|
61
|
57
|
CIMR-DU2A0020BAA
|
URX000453
|
UFI000351
|
D1000-240-30HP
|
30 (22) |
40
|
91
|
83
|
CIMR-DU2A0030AAA
|
URX000454
|
UFI000352
|
D1000-240-50HP
|
50 (37) |
67
|
152
|
140
|
CIMR-DU2A0050AAA
|
URX000455
|
UFI000353
|
D1000-240-75HP
|
75 (55) |
87
|
197
|
200
|
CIMR-DU2A0065AAA
|
URX000456
|
UFI000354
|
D1000-240-100HP
|
100 (75) |
120
|
273
|
270
|
CIMR-DU2A0090AAA
|
URX000457
|
UFI000355
|
D1000-240-150HP
|
150 (110) |
174
|
394
|
400
|
CIMR-DU2A0130AAA
|
URX000458
|
UFI000356
|
- Recommended load is stated to account for typical efficiencies of connected loads (e.g. drives and motors). Maximum continous values can be used if specific load device efficiencies are considered.
- System components not sold separately, only sold as part of package.
380-480V, 3-Phase
D1000 System
Package # |
System Capacity
|
System Package Components2
|
|||||||
---|---|---|---|---|---|---|---|---|---|
Recommended1 Total Motor Load (HP) |
Maximum Continuous1 | ||||||||
Output Power
(HP) |
Output DC Current
(DC Amps) |
Input AC Current
(AC Amps) |
D1000
|
Input AC Reactor1
|
PWM Filter Module |
Reactor for PWM Filter
|
Capacitor for PWM Filter
|
||
D1000-480-5HP
|
5 (3.7) |
6.7
|
8
|
8
|
CIMR-DU4A0005BAA
|
URX000459
|
UFI000357
|
-
|
-
|
D1000-480-10HP
|
10 (7.5) |
13.4
|
15
|
16
|
CIMR-DU4A0010BAA
|
URX000460
|
UFI000358
|
-
|
-
|
D1000-480-20HP
|
20 (15) |
26.8
|
30
|
30
|
CIMR-DU4A0020BAA
|
URX000461
|
UFI000359
|
-
|
-
|
D1000-480-30HP
|
30 (22) |
40
|
45
|
43
|
CIMR-DU4A0030AAA
|
URX000462
|
UFI000360
|
-
|
-
|
D1000-480-40HP
|
40 (30) |
54
|
61
|
58
|
CIMR-DU4A0040AAA
|
URX000463
|
UFI000361
|
-
|
-
|
D1000-480-60HP
|
60 (45) |
80
|
91
|
86
|
CIMR-DU4A0060AAA
|
URX000464
|
UFI000362
|
-
|
-
|
D1000-480-100HP
|
100 (75) |
134
|
152
|
145
|
CIMR-DU4A0100AAA
|
URX000465
|
UFI000363
|
-
|
-
|
D1000-480-150HP
|
150 (110) |
174
|
197
|
210
|
CIMR-DU4A0130AAA
|
URX000466
|
UFI000364
|
-
|
-
|
D1000-480-200HP
|
200 (160) |
250
|
280
|
300
|
CIMR-DU4A0185AAA
|
URX000467
|
UFI000365
|
-
|
-
|
D1000-480-300HP
|
300 (220) |
360
|
409
|
410
|
CIMR-DU4A0270AAA
|
URX000468
|
URX000471
|
URX000474
|
UCA000062
|
D1000-480-400HP
|
400 (315) |
500
|
561
|
560
|
CIMR-DU4A0370AAA
|
URX000469
|
URX000472
|
URX000475
|
UCA000063
|
D1000-480-750HP
|
750 (560) |
850
|
955
|
1040
|
CIMR-DU4A0630AAA
|
URX000469
|
URX000473
|
URX000476
|
UCA000064
|
- Recommended load is stated to account for typical efficiencies of connected loads (e.g. drives and motors). Maximum continous values can be used if specific load device efficiencies are considered.
- System components not sold separately, only sold as part of package.