Single Phase Converter
Breadcrumb
Navigation Menu
Products
Single Phase Converter
Single Phase Converter
Single Phase Converter

Single Phase Converter
The Single Phase Converter is the solution to your single phase to three phase power conversion needs.
Three phase power is scarce in many parts of rural America, but the need for three phase motor control is real. Many solutions exist such as static phase conversion, rotational phase conversion, and derating standard three phase variable frequency drives. Each of those solutions comes with trade-offs such as frequent tuning, reliability issues, or harmonics stressing transformers. Yaskawa's Single Phase Converter eliminates those problems by combining digital drive technology and Yaskawa quality.
TemplateWeb
Enclosures
Single Phase Boost Converter-Options
Enclosure Types | Standard1 | Optional2 |
---|---|---|
Protected Chassis / (IP00)...For mounting inside of a NEMA 1 enclosure with heatsink either internal or external. External heatsink mounting of this type provides NEMA 1 backside integrity, and requires separately sold kit on some models (See catalog). |
X
|
|
End Cap Kits, IP20 / NEMA Type 1: This option consists of a top and bottom cover to convert a protected IP00/Open Type drive to a IP20/NEMA Type 1 enclosed unit. This option DOES NOT provide additional space for mounting auxiliary components (i.e., circuit breaker, input fuses, reactor, etc.). |
X
|
Node: dxpprd02:8080