Single Phase Converter
Breadcrumb
Navigation Menu
Single Phase Converter
Single Phase Converter
Single Phase Converter
![](https://www.yaskawa.com/documents/20197/995876/solidboost-200x150.jpg/f423e0fd-ae59-46bd-811f-af9fe795800e?version=1.0&t=1512141633550)
Single Phase Converter
The Single Phase Converter is the solution to your single phase to three phase power conversion needs.
Three phase power is scarce in many parts of rural America, but the need for three phase motor control is real. Many solutions exist such as static phase conversion, rotational phase conversion, and derating standard three phase variable frequency drives. Each of those solutions comes with trade-offs such as frequent tuning, reliability issues, or harmonics stressing transformers. Yaskawa's Single Phase Converter eliminates those problems by combining digital drive technology and Yaskawa quality.
TemplateWeb
Specifications
Single Phase Boost Converter - Overview
Item
|
Specification
|
---|---|
Power Range | 230 VAC: 20-60 HP 460 VAC: 30-125 HP |
Input Voltage Tolerance | 230-240 VAC, Single-Phase 460-480 VAC, Single-Phase Tolerance: -5/+10%1 |
Power Factor | 0.99 |
Ambient Operating Temperature | -10 to 50°C (14 to 122°F) Open Chassis |
Global Certifications | UL, RoHS |
User Interface |
4 LED indicators: Power, Ready, Run, Fault |
- -10% minimum input voltage for 60 seconds at rated power
Additional specifications can be found within the Single Phase Converter Instruction Manual (Doc No. TOEPYAISPC01)