Single Phase Converter
Breadcrumb
Navigation Menu
Products
Single Phase Converter
Single Phase Converter
Single Phase Converter
Single Phase Converter
The Single Phase Converter is the solution to your single phase to three phase power conversion needs.
Three phase power is scarce in many parts of rural America, but the need for three phase motor control is real. Many solutions exist such as static phase conversion, rotational phase conversion, and derating standard three phase variable frequency drives. Each of those solutions comes with trade-offs such as frequent tuning, reliability issues, or harmonics stressing transformers. Yaskawa's Single Phase Converter eliminates those problems by combining digital drive technology and Yaskawa quality.
TemplateWeb
Models & Ratings
Single Phase Boost Converter - Overview
230-240V
System Kit Number1
|
Rated Power HP2
|
Input Current Amps (rms)
|
Output Current Amps(dc)
|
---|---|---|---|
SPBC-240-20HP
|
20
|
79
|
57
|
SPBC-240-30HP
|
30
|
116
|
84
|
SPBC-240-40HP
|
40
|
154
|
112
|
SPBC-240-50HP | 50 | 191 | 139 |
SPBC-240-60HP | 60 | 228 | 166 |
- Kit includes open type/protected chassis Single Phase Converter and DC link choke
- Larger power Single Phase Converter unit may be used on lower power motors
460-480V
System Kit Number1
|
Rated Power HP2
|
Input Current Amps (rms)
|
Output Current Amps(dc)
|
---|---|---|---|
SPBC-480-30HP
|
30
|
58
|
42
|
SPBC-480-40HP
|
40
|
77
|
56
|
SPBC-480-50HP
|
50
|
96
|
69
|
SPBC-480-60HP | 60 | 114 | 83 |
SPBC-480-75HP | 75 | 142 | 103 |
SPBC-480-125HP3 | 125 | 234 | 170 |
- Kit includes open type/protected chassis Single Phase Converter and DC link choke
- Larger power Single Phase Converter unit may be used on lower power motors
- Use SPBC-480-125HP for 100 and 125 HP applications
Node: dxpprd01:80