iQpump1000 - DC Reactors
Breadcrumb
Navigation Menu
Products
iQpump1000 - DC Reactors
iQpump1000 - DC Reactors
DC Reactors, 3% and 5% Impedance for iQPump1000 Drive
200-240V: 3% Reactors | 5% Reactors | Single-Phase Reactors
380-480V: 3% Reactors | 5% Reactors | Single-Phase Reactors
500-600V: 3% Reactors | 5% Reactors | Single-Phase Reactors
200-240V, 3% Reactors
Top
200-240V, 5% Reactors
Top
200-240V Single-Phase Reactors (208-230V 3-Phase Output)
Top
380-480V, 3% Reactors
Top
380-480V, 5% Reactors
Top
380-480V Single-Phase Reactors (460V 3-Phase Output)
Top
500-600V, 3% Reactors
Top
500-600V, 5% Reactors
Top
500-600V Single-Phase Reactors (575V 3-Phase Output)
Top
200-240V: 3% Reactors | 5% Reactors | Single-Phase Reactors
380-480V: 3% Reactors | 5% Reactors | Single-Phase Reactors
500-600V: 3% Reactors | 5% Reactors | Single-Phase Reactors
200-240V, 3% Reactors
Nominal HP
|
Drive Model Number
|
Rated DC Current (A)
|
3% Enclosed Reactor
|
||
---|---|---|---|---|---|
Inductance (μH)
|
Reactor Part Number
|
Weight (lb)
|
|||
1/2
|
CIMR-PW2A0004
|
2
|
10000
|
TBD
|
TBD
|
3/4
|
CIMR-PW2A0004
|
4
|
5000
|
TBD
|
TBD
|
1
|
CIMR-PW2A0006
|
4
|
5000
|
TBD
|
TBD
|
1.5
|
CIMR-PW2A0006
|
9
|
3220
|
URX000257
|
9
|
2
|
CIMR-PW2A0008
|
9
|
3220
|
URX000257
|
9
|
3
|
CIMR-PW2A0010
|
12
|
2100
|
URX000258
|
11
|
5
|
CIMR-PW2A0018
|
18
|
1375
|
URX000259
|
11
|
7.5
|
CIMR-PW2A0021
|
25
|
1000
|
TBD
|
TBD
|
10
|
CIMR-PW2A0030
|
32
|
850
|
URX000261
|
12
|
15
|
CIMR-PW2A0040
|
50
|
625
|
URX000262
|
15
|
20
|
CIMR-PW2A0056
|
62
|
320
|
URX000264
|
26
|
25
|
CIMR-PW2A0069
|
80
|
310
|
TBD
|
TBD
|
30
|
CIMR-PW2A0081
|
92
|
200
|
URX000266
|
28
|
40 to 175
|
Built-in
|
200-240V, 5% Reactors
Nominal HP
|
Drive Model Number
|
Rated DC Current (A)
|
5% Enclosed Reactor
|
||
---|---|---|---|---|---|
Inductance (μH)
|
Reactor Part Number
|
Weight (lb)
|
|||
1/2
|
CIMR-PW2A0004
|
2
|
20000
|
TBD
|
TBD
|
3/4
|
CIMR-PW2A0004
|
4
|
12000
|
URX000207
|
9
|
1
|
CIMR-PW2A0006
|
4
|
12000
|
URX000207
|
9
|
1.5
|
CIMR-PW2A0006
|
9
|
7500
|
URX000208
|
11
|
2
|
CIMR-PW2A0008
|
9
|
7500
|
URX000208
|
11
|
3
|
CIMR-PW2A0010
|
12
|
4000
|
URX000209
|
11
|
5
|
CIMR-PW2A0018
|
18
|
2750
|
URX000210
|
14
|
7.5
|
CIMR-PW2A0021
|
25
|
1750
|
URX000211
|
14
|
10
|
CIMR-PW2A0030
|
32
|
1620
|
URX000223
|
28
|
15
|
CIMR-PW2A0040
|
50
|
970
|
TBD
|
TBD
|
20
|
CIMR-PW2A0056
|
62
|
610
|
URX000213
|
32
|
25
|
CIMR-PW2A0069
|
80
|
500
|
TBD
|
TBD
|
30
|
CIMR-PW2A0081
|
92
|
600
|
URX000265
|
41
|
40 to 175
|
Built-in
|
200-240V Single-Phase Reactors (208-230V 3-Phase Output)
Nominal HP
|
Drive Model Number
|
Enclosed DC Bus Reactor
|
||
---|---|---|---|---|
Current (A)
|
Inductance (μH)
|
Reactor Part Number
|
||
1/2
|
CIMR-PW2A0004
|
9
|
2.000
|
Consult Factory
|
3/4
|
CIMR-PW2A0006
|
9
|
2.000
|
Consult Factory
|
1
|
CIMR-PW2A0008
|
12
|
1.000
|
URX000435
|
1
|
CIMR-PW2A0010
|
12
|
1.000
|
URX000435
|
2
|
CIMR-PW2A0012
|
18
|
1.375
|
URX000259
|
3
|
CIMR-PW2A0018
|
32
|
0.850
|
URX000261
|
3
|
CIMR-PW2A0021
|
32
|
0.850
|
URX000261
|
3
|
CIMR-PW2A0030
|
32
|
0.850
|
URX000261
|
5
|
CIMR-PW2A0040
|
40
|
0.750
|
URX000437
|
7.5
|
CIMR-PW2A0056
|
50
|
0.625
|
URX000262
|
10
|
CIMR-PW2A0069
|
62
|
0.320
|
URX000264
|
15
|
CIMR-PW2A0081
|
92
|
0.200
|
URX000266
|
380-480V, 3% Reactors
Nominal HP
|
Drive Model Number
|
Rated DC Current (A)
|
3% Enclosed Reactor
|
||
---|---|---|---|---|---|
Inductance (μH)
|
Reactor Part Number
|
Weight (lb)
|
|||
1/2
|
CIMR-PW4A0002
|
2
|
50000
|
URX000215
|
9
|
3/4
|
CIMR-PW4A0002
|
4
|
20000
|
TBD
|
TBD
|
1
|
CIMR-PW4A0002
|
4
|
20000
|
TBD
|
TBD
|
1.5
|
CIMR-PW4A0004
|
9
|
15000
|
URX000217
|
9
|
2
|
CIMR-PW4A0004
|
9
|
15000
|
URX000217
|
9
|
3
|
CIMR-PW4A0005
|
12
|
7500
|
URX000208
|
11
|
5
|
CIMR-PW4A0009
|
18
|
7500
|
URX000208
|
11
|
7.5
|
CIMR-PW4A0011
|
25
|
4000
|
URX000209
|
11
|
10
|
CIMR-PW4A0018
|
32
|
2750
|
URX000210
|
14
|
15
|
CIMR-PW4A0023
|
50
|
1750
|
URX000211
|
14
|
20
|
CIMR-PW4A0031
|
62
|
1620
|
URX000223
|
28
|
25
|
CIMR-PW4A0038
|
80
|
1000
|
URX000184
|
15
|
30
|
CIMR-PW4A0044
|
92
|
970
|
TBD
|
TBD
|
40 to 1000
|
Built-in
|
380-480V, 5% Reactors
Nominal HP
|
Drive Model Number
|
Rated DC Current (A)
|
5% Enclosed Reactor
|
||
---|---|---|---|---|---|
Inductance (μH)
|
Reactor Part Number
|
Weight (lb)
|
|||
1/2
|
CIMR-PW4A0002
|
2
|
50000
|
URX000215
|
9
|
3/4
|
CIMR-PW4A0002
|
4
|
50000
|
URX000215
|
9
|
1
|
CIMR-PW4A0002
|
4
|
50000
|
URX000215
|
9
|
1.5
|
CIMR-PW4A0004
|
9
|
25000
|
URX000216
|
11
|
2
|
CIMR-PW4A0004
|
9
|
25000
|
URX000216
|
11
|
3
|
CIMR-PW4A0005
|
12
|
11500
|
URX000218
|
14
|
5
|
CIMR-PW4A0009
|
18
|
11500
|
URX000218
|
14
|
7.5
|
CIMR-PW4A0011
|
25
|
6000
|
URX000219
|
11
|
10
|
CIMR-PW4A0018
|
32
|
6000
|
URX000260
|
31
|
15
|
CIMR-PW4A0023
|
50
|
4000
|
URX000224
|
31
|
20
|
CIMR-PW4A0031
|
62
|
2680
|
URX000221
|
32
|
25
|
CIMR-PW4A0038
|
80
|
2500
|
URX000225
|
39
|
30
|
CIMR-PW4A0044
|
92
|
2000
|
URX000263
|
43
|
40 to 1000
|
Built-in
|
380-480V Single-Phase Reactors (460V 3-Phase Output)
Nominal HP
|
Drive Model Number
|
Enclosed DC Bus Reactor
|
||
---|---|---|---|---|
Current (A)
|
Inductance (μH)
|
Reactor Part Number
|
||
1/2
|
CIMR-PW2A0002
|
4
|
12.000
|
URX000207
|
1
|
CIMR-PW2A0004
|
4
|
12.000
|
URX000207
|
1.5 |
CIMR-PW2A0005
|
9
|
3.220
|
URX000257
|
2
|
CIMR-PW2A0007
|
12
|
0.400
|
URX000209
|
3
|
CIMR-PW2A0009
|
18
|
2.750
|
URX000210
|
3
|
CIMR-PW2A0011
|
25
|
1.275
|
URX000212
|
3
|
CIMR-PW2A0018
|
25
|
1.750
|
URX000211
|
5
|
CIMR-PW2A0023
|
25
|
1.750
|
URX000211
|
7.5
|
CIMR-PW2A0031
|
32
|
1.620
|
URX000223
|
10
|
CIMR-PW2A0038
|
40
|
0.500
|
URX000436
|
10
|
CIMR-PW2A0044
|
50
|
1.350
|
URX000222
|
500-600V, 3% Reactors
Nominal HP
|
Drive Model Number
|
Rated DC Current (A)
|
3% Enclosed Reactor
|
||
---|---|---|---|---|---|
Inductance (μH)
|
Reactor Part Number
|
Weight (lb)
|
|||
1/2
|
CIMR-PW5A0003
|
1
|
60000
|
TBD
|
TBD
|
3/4
|
CIMR-PW5A0003
|
2
|
50000
|
URX000215
|
9
|
1
|
CIMR-PW5A0003
|
2
|
20000
|
TBD
|
TBD
|
1.5
|
CIMR-PW5A0003
|
4
|
15000
|
URX000217
|
9
|
2
|
CIMR-PW5A0003
|
4
|
15000
|
URX000217
|
9
|
3
|
CIMR-PW5A0004
|
4
|
12000
|
URX000207
|
9
|
5
|
CIMR-PW5A0006
|
9
|
7500
|
URX000208
|
11
|
7.5
|
CIMR-PW5A0009
|
12
|
4000
|
URX000209
|
11
|
10
|
CIMR-PW5A0011
|
18
|
4000
|
URX000209
|
11
|
15
|
CIMR-PW5A0017
|
25
|
2750
|
URX000210
|
14
|
20
|
CIMR-PW5A0022
|
25
|
1750
|
URX000211
|
14
|
25
|
CIMR-PW5A0027
|
32
|
1620
|
URX000223
|
28
|
30
|
CIMR-PW5A0032
|
50
|
1000
|
URX000184
|
15
|
40 to 250
|
Built-in
|
500-600V, 5% Reactors
Nominal HP
|
Drive Model Number
|
Rated DC Current (A)
|
5% Enclosed Reactor
|
||
---|---|---|---|---|---|
Inductance (μH)
|
Reactor Part Number
|
Weight (lb)
|
|||
1/2
|
CIMR-PW5A0003
|
1
|
80000
|
TBD
|
TBD
|
3/4
|
CIMR-PW5A0003
|
2
|
50000
|
URX000215
|
9
|
1
|
CIMR-PW5A0003
|
2
|
50000
|
URX000215
|
9
|
1.5
|
CIMR-PW5A0003
|
4
|
25000
|
URX000216
|
11
|
2
|
CIMR-PW5A0003
|
4
|
25000
|
URX000216
|
11
|
3
|
CIMR-PW5A0004
|
4
|
25000
|
URX000216
|
11
|
5
|
CIMR-PW5A0006
|
9
|
11500
|
URX000218
|
14
|
7.5
|
CIMR-PW5A0009
|
12
|
6000
|
URX000219
|
11
|
10
|
CIMR-PW5A0011
|
18
|
3750
|
URX000220
|
15
|
15
|
CIMR-PW5A0017
|
25
|
4000
|
URX000224
|
31
|
20
|
CIMR-PW5A0022
|
25
|
4000
|
URX000224
|
31
|
25
|
CIMR-PW5A0027
|
32
|
2680
|
URX000221
|
32
|
30
|
CIMR-PW5A0032
|
50
|
2000
|
URX000263
|
43
|
40 to 250
|
Built-in
|
500-600V Single-Phase Reactors (575V 3-Phase Output)
Nominal HP
|
Drive Model Number
|
Enclosed DC Bus Reactor
|
||
---|---|---|---|---|
Current (A)
|
Inductance (μH)
|
Reactor Part Number
|
||
1.5
|
CIMR-PW2A0003
|
9
|
3.220
|
URX000257
|
2
|
CIMR-PW2A0004
|
9
|
11.500
|
URX000218
|
3
|
CIMR-PW2A0006
|
12
|
0.400
|
URX000209
|
5
|
CIMR-PW2A0009
|
18
|
6.000
|
URX000260
|
3
|
CIMR-PW2A0011
|
12
|
0.400
|
URX000209
|
5
|
CIMR-PW2A0017
|
18
|
2.750
|
URX000259
|
7.5
|
CIMR-PW2A0022
|
25
|
1.275
|
URX000212
|
10
|
CIMR-PW2A0027
|
32
|
1.620
|
URX000223
|
10
|
CIMR-PW2A0032
|
32
|
1.620
|
URX000223
|
Node: dxpprd01:8080