Navigation Menu

Drives  
Motion  

iQpump1000 Configured

iQpump1000 Configured

iQpump1000 Configured - YAIALL

TemplateWeb

Models & Ratings

iQpump1000 Configured - Overview

NEMA 1: 240V | 480V | 600V
NEMA 12: 240V | 480V | 600V
NEMA 3R: 240V | 480V | 600V
NEMA 3R Single Phase Converter: 240V | 480V

240V NEMA 1 & 12 Configured Models

NEMA 12 Model Number
NEMA 1 Model Number
Rated Output Current (Amps)
Nominal HP1
Q1C2A004
Q1C1A004
4.2
1
Q1C2A006
Q1C1A006
6.8
2
Q1C2A009
Q1C1A009
9.6
3
Q1C2A015
Q1C1A015
15.2
5
Q1C2A022
Q1C1A022
22
7.5
Q1C2A028
Q1C1A028
28
10
Q1C2A042
Q1C1A042
42
15
Q1C2A054
Q1C1A054
54
20
Q1C2A068
Q1C1A068
68
25
Q1C2A080
Q1C1A080
80
30
Q1C2A104
Q1C1A104
104
40
Q1C2A130
Q1C1A130
130
50
Q1C2A154
Q1C1A154
154
60
Q1C2A192
Q1C1A192
192
75
Q1C2A248
Q1C1A248
248
100
Q1C2A312
Q1C1A312
312
125
Q1C2A360
Q1C1A360
360
150
  1. Horsepower rating is based on standard NEMA B 4-pole motor design and NEC rated full-load amps.

Back to Top

480V NEMA 1 & 12 Configured Models

NEMA 12 Model Number
NEMA 1 Model Number
Rated Output Current (Amps)
Nominal HP1
Q1C2B002
Q1C1B002
2.1
1
Q1C2B003
Q1C1B003
3.4
2
Q1C2B004
Q1C1B004
4.8
3
Q1C2B007
Q1C1B007
7.6
5
Q1C2B011
Q1C1B011
11
7.5
Q1C2B014
Q1C1B014
14
10
Q1C2B021
Q1C1B021
21
15
Q1C2B027
Q1C1B027
27
20
Q1C2B034
Q1C1B034
34
25
Q1C2B040
Q1C1B040
40
30
Q1C2B052
Q1C1B052
52
40
Q1C2B065
Q1C1B065
65
50
Q1C2B077
Q1C1B077
77
60
Q1C2B096
Q1C1B096
96
75
Q1C2B124
Q1C1B124
124
100
Q1C2B156
Q1C1B156
156
125
Q1C2B180
Q1C1B180
180
150
Q1C2B240
Q1C1B240
240
200
Q1C2B302
Q1C1B302
302
250
Q1C2B361
Q1C1B361
361
300
Q1C2B414
Q1C1B414
414
350
Q1C2B477
Q1C1B477
477
400
Q1C2B590
Q1C1B590
590
500
  1. Horsepower rating is based on standard NEMA B 4-pole motor design and NEC rated full-load amps.

Back to Top

600V NEMA 1 & 12 Configured Models

NEMA 12 Model Number
NEMA 1 Model Number
Rated Output Current (Amps)
Nominal HP1
Q1C2C1P7
Q1C1C1P7
1.7
1
Q1C2C002
Q1C1C002
2.7
2
Q1C2C003
Q1C1C003
3.9
3
Q1C2C006
Q1C1C006
6.1
5
Q1C2C009
Q1C1C009
9
7.5
Q1C2C011
Q1C1C011
11
10
Q1C2C017
Q1C1C017
17
15
Q1C2C022
Q1C1C022
22
20
Q1C2C027
Q1C1C027
27
25
Q1C2C032
Q1C1C032
32
30
Q1C2C041
Q1C1C041
41
40
Q1C2C052
Q1C1C052
52
50
Q1C2C062
Q1C1C062
62
60
Q1C2C077
Q1C1C077
77
75
Q1C2C099
Q1C1C099
99
100
Q1C2C125
Q1C1C125
125
125
Q1C2C144
Q1C1C144
144
150
Q1C2C192
Q1C1C192
192
200
Q1C2C242
Q1C1C242
242
250
  1. Horsepower rating is based on standard NEMA B 4-pole motor design and NEC rated full-load amps.

Back to Top

240V NEMA 3R

Configured Model Number
Rated Output Current (Amps)
Nominal HP1
Q1C3A004
4.2
1
Q1C3A006
6.8
2
Q1C3A009
9.6
3
Q1C3A015
15.2
5
Q1C3A022
22
7.5
Q1C3A028
28
10
Q1C3A042
42
15
Q1C3A054
54
20
Q1C3A068
68
25
Q1C3A080
80
30
Q1C3A104
104
40
Q1C3A130
130
50
Q1C3A154
154
60
Q1C3A192
192
75
Q1C3A248
248
100
Q1C3A312
312
125
Q1C3A360
360
150
  1. Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors. Also, listed power ratings assumes three-phase input. For single-phase input applications, consult Manual for proper sizing.

Back to Top

480V NEMA 3R

Configured Model Number
Rated Output Current (Amps)
Nominal HP1
Q1C3B002
2.1
1
Q1C3B003
3.4
2
Q1C3B004
4.8
3
Q1C3B007
7.6
5
Q1C3B011
11
7.5
Q1C3B014
14
10
Q1C3B021
21
15
Q1C3B027
27
20
Q1C3B034
34
25
Q1C3B040
40
30
Q1C3B052
52
40
Q1C3B065
65
50
Q1C3B077
77
60
Q1C3B096
96
75
Q1C3B124
124
100
Q1C3B156
156
125
Q1C3B180
180
150
Q1C3B240
240
200
Q1C3B302
302
250
Q1C3B361
361
300
Q1C3B414
414
350
Q1C3B477
477
400
Q1C3B590
590
500
  1. Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors. Also, listed power ratings assumes three-phase input. For single-phase input applications, consult Manual for proper sizing.

Back to Top

600V NEMA 3R

Configured Model Number
Rated Output Current (Amps)
Nominal HP1
Q1C3C1P7
1.7
1
Q1C3C002
2.7
2
Q1C3C003
3.9
3
Q1C3C006
6.1
5
Q1C3C009
9
7.5
Q1C3C011
11
10
Q1C3C017
17
15
Q1C3C022
22
20
Q1C3C027
27
25
Q1C3C032
32
30
Q1C3C041
41
40
Q1C3C052
52
50
Q1C3C062
62
60
Q1C3C077
77
75
Q1C3C099
99
100
Q1C3C125
125
125
Q1C3C144
144
150
Q1C3C192
192
200
Q1C3C242
242
250
  1. Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430. 150 Full-Load Current, Three-Phase Alternating Current Motors. Also, listed power ratings assumes three-phase input. For single-phase input applications, consult Manual for proper sizing.

Back to Top

240V NEMA 3R - Single Phase Converter

Configured Model Number
Rated Output Current (Amps)
Nominal HP
Q1C3H042
42
15
Q1C3H054
54
20
Q1C3H068
68
25
Q1C3H080
80
30
Q1C3H104
104
40
Q1C3H130
130
50
Q1C3H154
154
60

Back to Top

480V NEMA 3R - Single Phase Converter

Configured Model Number
Rated Output Current (Amps)
Nominal HP
Q1C3T040
40
30
Q1C3T052
52
40
Q1C3T065
65
50
Q1C3T077
77
60
Q1C3T096
96
75
Q1C3T124
124
100
Q1C3T156
156
125

Back to Top