iQpump1000 Bypass
Breadcrumb
Navigation Menu
Products
iQpump1000 Bypass
iQpump1000 Bypass
iQpump1000 Bypass - YAIALL
Bypass Product for iQpump1000 Drive
The iQpump1000 Bypass package provides an iQpump1000 in a UL Type 1, UL Type 12, or UL Type 3R enclosure, with space for several commonly used options. The iQpump1000 Bypass was designed with pump service operators and pump system owners in mind.
This Bypass package is available from 1 to 500 horsepower. In addition to Irrigation Pumps in commercial and residential applications, the iQpump controller is suitable for a variety of other pumping applications.
TemplateWeb
Enclosures
iQpump1000 Bypass - Options
Enclosure Solutions |
Standard1
|
Configured2
|
Engineered3
|
Bypass4
|
---|---|---|---|---|
Protected Chassis / IP00 ... For mounting inside of a NEMA 1 enclosure with heatsink either internal or external. External heatsink mounting of this type provides NEMA 1 backside integrity, and requirese separately sold kit on some models (see catalog). |
X
|
|||
Flange Type (NEMA 12 backside) ... For mounting inside of a NEMA 12 enclosure, with a cutout to for the drive's heatsink to be external. Provides NEMA 12 backside integrity. No separate kit required. |
X
|
|||
NEMA Type 1 ... For mounting outside of an enclosure in a clean environment. Provides a degree of protection against incidental contact. NEMA 1 parts can be removed to use as Protected Chassis / IP00 version. |
X
|
X
|
X
|
X
|
NEMA Type 12 ... Provides a degree of protection against dust, dirt, fibers, and dripping non-corrosive liquid. |
X
|
X
|
X
|
|
NEMA Type 3R ... Enclosure for outdoor use to provide a degree of protection against falling rain or sleet. The enclosure will not be damaged by the formation of ice. Some degree of protection against dust is provided. Heatsink debris shield is included. A two or three-point latch is standard. Options include space heater, surge supressor, and removable mounting feet. |
X
|
X
|
X
|
- Standard: Unpackaged Drive
- Configured: Pre-engineered drive package, available with popular options.
- Engineered: Custom drive package
- Bypass: Custom drive package
Node: dxpprd01:8080