Navigation Menu

Drives  
Motion  

iQpump Micro

iQpump Micro

iQpump Micro - YAIALL

TemplateWeb

Mechanical Drawings

iQpump Micro - Drawings

NEMA 1 (Single Phase): 240V
NEMA-4X (Single Phase): 240V
NEMA 1 (3-Phase): 240V | 480V
NEMA-4X (3-Phase): 240V | 480V

240V NEMA 1 (Single Phase)

NEMA 1 Model #
Rated Output Current (Amps)
Nominal HP
Weight (lbs.)1
Physical Dimensions (in.)1
2D Model
3D Solid
Model
NEMA 1
H
W
D
CIMR-PWBV0006FAA
6.0
1
3.7
5.89
4.25
6.47
CIMR-PWBV0010FAA
9.6
2
4.0
5.89
4.25
7.12
CIMR-PWBV0012FAA
12.0
3
5.3
6.02
5.51
7.48
CIMR-PWBV0018FAA
17.5
5
6.6
6.02
6.69
8.15
  1. This data represents the drive weight only, not shipping weight

Back to Top


240V NEMA-4X (Single Phase)

NEMA-4X Model #
Rated Output Current (Amps)
Nominal HP
Weight (lbs.)1
Physical Dimensions (in.)1
2D Model
3D Solid
Model
NEMA-4X
H
W
D
CIMR-PWBV0006GAA
6.0
1
17.2
10.04
7.36
9.25
CIMR-PWBV0010GAA
9.6
2
17.2
10.04
7.36
9.25
CIMR-PWBV0012GAA
12.0
3
18.08
10.04
7.36
9.25
  1. This data represents the drive weight only, not shipping weight

Back to Top


240V NEMA 1 (3-Phase)

NEMA 1 Model #
Rated Output Current (Amps)
Nominal HP
Weight (lbs.)1
Physical Dimensions (in.)1
2D Model
3D Solid
Model
NEMA 1
H
W
D
CIMR-PW2V0006FAA
6.0
1
2.4
5.89
2.68
6.10
CIMR-PW2V0010FAA
9.6
2 / 3
3.7
5.89
4.25
6.14
CIMR-PW2V0012FAA
12.0
3
3.7
5.89
4.25
6.47
CIMR-PW2V0020FAA
19.6
5
5.3
6.02
5.51
6.69
CIMR-PW2V0030FAA
30
7.5 / 10
7.9
10.0
5.51
6.57
CIMR-PW2V0040FAA
40
10
7.9
10.0
5.51
6.57
CIMR-PW2V0056FAA
56
15 / 20
11.7
11.42
7.09
7.48
CIMR-PW2V0069FAA
69
25
19.2
14.09
8.66
8.42
  1. This data represents the drive weight only, not shipping weight

Back to Top


240V NEMA-4X (3-Phase)

NEMA-4X Model #
Rated Output Current (Amps)
Nominal HP
Weight (lbs.)1
Physical Dimensions (in.)1
2D Model
3D Solid
Model
NEMA-4X
H
W
D
CIMR-PW2V0006GAA
6.0
1
10.58
8.74
6.38
7.28
CIMR-PW2V0010GAA
9.6
2 / 3
16.98
10.04
7.36
9.25
CIMR-PW2V0012GAA
12.0
3
16.98
10.04
7.36
9.25
CIMR-PW2V0020GAA
19.6
5
17.86
10.04
7.36
9.25
CIMR-PW2V0030GAA
30
7.5 / 10
21.8
16.54
11.42
12.01
CIMR-PW2V0040GAA
40
10
21.8
16.54
11.42
12.01
CIMR-PW2V0056GAA
56
15 / 20
23.2
16.54
11.42
12.01
CIMR-PW2V0069GAA
69
25
27.7
18.31
11.42
12.01
  1. This data represents the drive weight only, not shipping weight

Back to Top


480V NEMA 1 (3-Phase)

NEMA 1 Model #
Rated Output Current (Amps)
Nominal HP
Weight (lbs.)1
Physical Dimensions (in.)1
2D Model
3D Solid
Model
NEMA 1
H
W
D
CIMR-PW4V0002FAA
2.1
1
2.6
5.89
4.25
4.96
CIMR-PW4V0004FAA
4.1
2
3.7
5.89
4.25
6.47
CIMR-PW4V0005FAA
5.4
3
3.7
5.89
4.25
7.12
CIMR-PW4V0007FAA
6.9
3
3.7
5.89
4.25
7.12
CIMR-PW4V0009FAA
8.8
5
3.7
5.89
4.25
7.12
CIMR-PW4V0011FAA
11.1
7.5
5.3
6.02
5.51
6.69
CIMR-PW4V0018FAA
17.5
10
7.9
10.0
5.51
6.57
CIMR-PW4V0023FAA
23
15
7.9
10.0
5.51
6.57
CIMR-PW4V0031FAA
31
20
11.0
11.42
7.09
6.69
CIMR-PW4V0038FAA
38
25
11.7
11.42
7.09
7.48
  1. This data represents the drive weight only, not shipping weight.

Back to Top

480V NEMA-4X (3-Phase)

NEMA-4X Model #
Rated Output Current (Amps)
Nominal HP
Weight (lbs.)1
Physical Dimensions (in.)1
2D Model
3D Solid
Model
NEMA-4X
H
W
D
CIMR-PW4V0002GAA
2.1
1
11.02
8.74
6.38
7.28
CIMR-PW4V0004GAA
4.1
2
11.24
8.74
6.38
7.28
CIMR-PW4V0005GAA
5.4
3
16.98
10. 04
7.36
9.25
CIMR-PW4V0007GAA
6.9
3
17.42
10. 04
7.36
9.25
CIMR-PW4V0009GAA
8.8
5
17.42
10. 04
7.36
9.25
CIMR-PW4V0011GAA
11.1
7.5
17.86
10. 04
7.36
9.25
CIMR-PW4V0018GAA
17.5
10
21.7
16.54
11.42
12.01
CIMR-PW4V0023GAA
23
15
21.8
16.54
11.42
12.01
CIMR-PW4V0031GAA
31
20
22.9
16.54
11.42
12.01
CIMR-PW4V0038GAA
38
25
23.2
16.54
11.42
12.01
  1. This data represents the drive weight only, not shipping weight.

Back to Top