iQpump Drives
iQpump Drives
This collection of ac drives was designed with pump service operators and pump system owners in mind, offering ease of setup and comprehensive pump and motor protection features.

- iQpump1000 3/4-1000 HP; NEMA 1; V/f
- iQpump1000 Bypass Bypass product for iQpump1000
- iQpump1000 Configured Configured product for iQpump1000
- iQpump Micro 1-25 HP, NEMA 1 or 4X
- U1000 iQpump 7.5-350 HP; NEMA 1; V/f
- U1000 iQpump Configured 7.5-350HP, UL Type 3R
Yaskawa provides complete single phase power conversion solutions for ground water pumping.

- Single Phase Converter Converts single phase AC into DC power
This collection of PC software support tools can be used as a PC SCADA package, for uploading and downloading drive parameters, calculating energy savings, or identifying how to reduce your operating costs and meet harmonics compliance requirements.

- DriveWizard iQpump SCADA Software
- Application Simulator Pumping Simulator
- Energy Savings Predictor Energy Savings Software
- Harmonics Estimator Harmonics Software