Navigation Menu

Drives  
Motion  

V1000 - Dynamic Braking Resistor 10 Percent

dynamic-braking-resistor-v1000-10-percent

Rated for 10% duty cycle over a 100-second interval. Approximate braking torque for each rating is listed. These resistors are designed in vented NEMA 1 enclosures for sparate panel mounting. The built-in braking module supports the 3% and 10% duty cycle resistors listed here and also 50% and 100% duty cycle resistors. For duty cycles above 10% please contact Yaskawa.

200-240V, Single Phase | 200-240V, Three Phase | 380-480V, Three Phase

Dynamic Braking Resistor Reference Documents

Braking Resistors | ED Drawings | GCE Drawings
 

Rated Input Voltage: 200-240V Single Phase
Drive Model Number
10% DB Resistor
Dynamic Braking Resistor
Part Number
Quantity Required
Resistance
(Ohms)
(Each)
Power
(Watts)
(Each)
Approximate Peak
Braking Torque (%)
Dimensions (Inches)
ND
HD
Length
Width
Height
CIMR-VUBA0001FAA
USR000032
1
750
600
120
150
12
7
5
CIMR-VUBA0002FAA
USR000033
1
400
350
120
150
12
7
5
CIMR-VUBA0003FAA
USR000022
1
200
250
120
150
12
5
5
CIMR-VUBA0006FAA
USR000035
1
150
500
102
150
12
7
5
CIMR-VUBA0010FAA
USR000024
1
70
250
107
150
12
7
5
CIMR-VUBA0012FAA
USR000024
1
70
250
107
107
12
7
5
CIMR-VUBA0018FAA
USR000025
1
40
846
111
111
12
7
5

Back to Top

Rated Input Voltage: 200-240V Three Phase
Drive Model Number
10% DB Resistor
Dynamic Braking Resistor
Part Number
Quantity Required
Resistance
(Ohms)
(Each)
Power
(Watts)
(Each)
Approximate Peak
Braking Torque (%)
Dimensions (Inches)
ND
HD
Length
Width
Height
CIMR-VU2A0001FAA
USR000032
1
750
600
120
150
12
7
5
CIMR-VU2A0002FAA
USR000033
1
400
350
120
150
12
7
5
CIMR-VU2A0004FAA
USR000022
1
200
250
120
150
12
5
5
CIMR-VU2A0006FAA
USR000035
1
150
500
102
150
12
7
5
CIMR-VU2A0010FAA
USR000024
1
70
250
107
150
12
7
5
CIMR-VU2A0012FAA
USR000024
1
70
250
107
107
12
7
5
CIMR-VU2A0020FAA
USR000025
1
40
846
111
111
12
7
5
CIMR-VU2A0030FAA
USR000148
1
18
1301
120
150
12
10
5
CIMR-VU2A0040FAA
USR000140
1
13.6
1646
120
150
12
13
5
CIMR-VU2A0056FAA
USR000136
1
10.5
3402
101
135
26.5
10
5
CIMR-VU2A0069FAA
USR000136
1
10.5
3402
80
101
26.5
10
5

Back to Top


Rated Input Voltage: 380-480V Three Phase

Drive Model Number
10% DB Resistor
Dynamic Braking Resistor
Part Number
Quantity Required
Resistance
(Ohms)
(Each)
Power
(Watts)
(Each)
Approximate Peak
Braking Torque (%)
Dimensions (Inches)
ND
HD
Length
Width
Height
CIMR-VU4A0001FAA
USR000032
1
750
600
120
150
12
7
5
CIMR-VU4A0002FAA
USR000032
1
750
600
120
150
12
7
5
CIMR-VU4A0004FAA
USR000032
1
750
600
61
61
12
7
5
CIMR-VU4A0005FAA
USR000034
1
250
350
119
119
12
7
5
CIMR-VU4A0007FAA
USR000034
1
250
350
119
119
12
7
5
CIMR-VU4A0009FAA
USR000035
1
150
500
118
150
12
7
5
CIMR-VU4A0011FAA
USR000036
1
100
975
117
150
12
7
5
CIMR-VU4A0018FAA
USR000038
1
50
1600
120
150
12
13
5
CIMR-VU4A0023FAA
USR000038
1
50
1600
113
150
12
13
5
CIMR-VU4A0031FAA
USR000039
1
40
2050
106
142
12
16
5
CIMR-VU4A0038FAA
URS000154
1
27.2
2720
120
150
19
13
5

Back to Top