Navigation Menu

Drives  
Motion  

RC5 Regenerative Unit

RC5 Regenerative Unit

RC5 Regenerative Unit - YAI

TemplateWeb

  • Overview
  • Support
  • Documents
  • Drawings
  • Overview

  • Support

  • Documents

  • Drawings

Models & Ratings

RC5 Regenerative Unit - Overview

Normal Duty: 230V | 460V
Heavy Duty: 230V | 460V

230V (Standard Duty)

Model Number of RC5 Used in Kit
Regenerative Kit Part Number1
Drive Nominal HP2
Standard Enclosure
CIMR-R5U23P71A
RC5-230-5HP-SD
5
NEMA 1
CIMR-R5U25P51A
RC5-230-7P5HP-SD
7.5
CIMR-R5U27P51A
RC5-230-10HP-SD
10
CIMR-R5U20111A
RC5-230-15HP-SD
15
CIMR-R5U20151A
RC5-230-20HP-SD
20
CIMR-R5U20181A
RC5-230-25HP-SD
25
CIMR-R5U20221A
RC5-230-30HP-SD
30
CIMR-R5U20301A
RC5-230-40HP-SD
40
CIMR-R5U20370A
RC5-230-50HP-SD
50
Protected Chassis
  1. The kit includes the following loose components: RC5 Converter, MOVs, Input Fuses and Fuse Block(s), Drive Coordination Reactor and the RC5 Current Suppression Reactor. These components must be integrated along with the drive inside a suitable enclosure for the application.
  2. Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors

Back to Top


460V (Standard Duty)

Model Number of RC5 Used in Kit
Regenerative Kit Part Number1
Drive Nominal HP2
Standard Enclosure
CIMR-R5U43P71A
RC5-460-5HP-SD
5
NEMA 1
CIMR-R5U45P51A
RC5-460-7P5HP-SD
7.5
CIMR-R5U47P51A
RC5-460-10HP-SD
10
CIMR-R5U40111A
RC5-460-15HP-SD
15
CIMR-R5U40151A
RC5-460-20HP-SD
20
CIMR-R5U40181A
RC5-460-25HP-SD
25
CIMR-R5U40221A
RC5-460-30HP-SD
30
CIMR-R5U40301A
RC5-460-40HP-SD
40
CIMR-R5U40370A
RC5-460-50HP-SD
50
Protected Chassis
CIMR-R5U40450A
RC5-460-60HP-SD
60
CIMR-R5U40550A
RC5-460-75HP-SD
75
CIMR-R5U40750A
RC5-460-100HP-SD
100
  1. The kit includes the following loose components: RC5 Converter, MOVs, Input Fuses and Fuse Block(s), Drive Coordination Reactor and the RC5 Current Suppression Reactor. These components must be integrated along with the drive inside a suitable enclosure for the application.
  2. Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
Back to Top

 

230V (Heavy Duty)

Model Number of RC5 Used in Kit
Regenerative Kit Part Number1
Drive Nominal HP2
Standard Enclosure
CIMR-R5U23P71A
RC5-230-3HP-HD
3
NEMA 1
CIMR-R5U25P51A
RC5-230-5HP-HD
5
CIMR-R5U27P51A
RC5-230-7P5HP-HD
7.5
CIMR-R5U20111A
RC5-230-10HP-HD
10
CIMR-R5U20151A
RC5-230-15HP-HD
15
CIMR-R5U20181A
RC5-230-20HP-HD
20
CIMR-R5U20221A
RC5-230-25HP-HD
25
CIMR-R5U20301A
RC5-230-30HP-HD
30
CIMR-R5U20370A
RC5-230-40HP-HD
40
Protected Chassis
  1. The kit includes the following loose components: RC5 Converter, MOVs, Input Fuses and Fuse Block(s), Drive Coordination Reactor and the RC5 Current Suppression Reactor. These components must be integrated along with the drive inside a suitable enclosure for the application.
  2. Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors
Back to Top

 

460V (Heavy Duty)

Model Number of RC5 Used in Kit
Regenerative Kit Part Number1
Drive Nominal HP2
Standard Enclosure
CIMR-R5U43P71A
RC5-460-3HP-HD
3
NEMA 1
CIMR-R5U45P51A
RC5-460-5HP-HD
5
CIMR-R5U47P51A
RC5-460-7P5HP-HD
7.5
CIMR-R5U40111A
RC5-460-10HP-HD
10
CIMR-R5U40151A
RC5-460-15HP-HD
15
CIMR-R5U40181A
RC5-460-20HP-HD
20
CIMR-R5U40221A
RC5-460-25HP-HD
25
CIMR-R5U40301A
RC5-460-30HP-HD
30
CIMR-R5U40370A
RC5-460-40HP-HD
40
Protected Chassis
CIMR-R5U40450A
RC5-460-50HP-HD
50
CIMR-R5U40550A
RC5-460-60HP-HD
60
CIMR-R5U40750A
RC5-460-75HP-HD
75

Back to Top
  1. The kit includes the following loose components: RC5 Converter, MOVs, Input Fuses and Fuse Block(s), Drive Coordination Reactor and the RC5 Current Suppression Reactor. These components must be integrated along with the drive inside a suitable enclosure for the application.
  2. Horsepower rating is based on standard NEMA B 4-pole motor design as represented in NEC table 430.150 Full-Load Current, Three-Phase Alternating Current Motors