R1000 Regenerative Unit
Breadcrumb
Navigation Menu
Products
R1000 Regenerative Unit
R1000 Regenerative Unit
R1000 Regenerative Unit - YAIALL
5 - 500 HP (3.5 - 300 kW)
Looking for a smart and efficient alternative to dynamic braking? Look no further. The R1000 Regenerative Braking Unit is your answer.
Unlike dynamic braking, which dissipates all braking energy in the form of heat, the R1000 avoids wasted energy by delivering it back to your power source for use by other loads. Since the R1000 only transfers power during regeneration (not motoring), it is very economical for regenerative applications, and return on investment is often less than 1 year. Not only does this save energy and money, but it also eliminates the need to safely locate braking resistors.
TemplateWeb
Specifications
R1000 Regenerative Unit - Overview
Item
|
Specification
|
---|---|
Load Rating | 100% power, 25% duty cycle (60 second maximum on time), or 80% continuous |
Overload Capacity | 150% for 30 second |
Protective Design | IP20/UL Type 1 Standard - Up to 40HP (28kW) IP00/Open Type - 50HP (35kW) and above (No NEMA 1 kits available) |
Ambient Operating Temperature | -10 to +50°C (IP00/Open Type) -10 to +40°C (IP20/UL Type 1) |
Certifications | UL, CSA B44.1, CE, RoHS |
Standard I/O | (8) multi-function digital inputs (24Vdc) (3) multi-function analog inputs (0 +/- 10 VDC, 4-20 mA) (1) fault relay output (form C) (3) multi-function relay outputs (form A) (2) multi-function analog output (0 +/- 10 VDC, 4-20mA) |
I/O Expansion | 2 Analog Outputs (-10 to +10V, 11 bit magnitude) 8 Digital Outputs (6 transistor, 2 relay) |
Network Communication | Standard: Modbus RTU, RS-422/485, 115 kbps Optional: EtherNet IP (Single/Dual Port), DeviceNet, Modbus TCP/IP (Single/Dual Port), EtherCAT, PROFINET, MECHATROLINK-II |
Additional specifications can be found within the R1000 Instruction Manual (Doc# TOEPC71065608) under the Specifications section.
Node: dxpprd01:80