Navigation Menu

Drives  
Motion  

R1000 Regenerative Unit

R1000 Regenerative Unit

R1000 Regenerative Unit - YAIALL

TemplateWeb

Dimensions & Weights

R1000 Regenerative Unit - Overview

200-240V, 3-Phase
380-480V, 3-Phase

200-240V, 3-Phase

Drive Model Number1
Physical Dimensions (in.)
Weight (lbs.)2
Standard Enclosure
Drawing Number
3D Solid
Model
H
W
D
CIMR-RU2A03P5FAA
11.8
5.5
6.6
9
IP20/UL Type 1
CIMR-RU2A0005FAA
CIMR-RU2A0007FAA
CIMR-RU2A0010FAA
13.4
7.1
7.4
13
IP20/UL Type 1
CIMR-RU2A0014FAA
CIMR-RU2A0017FAA
15.8
8.7
7.8
20
IP20/UL Type 1
CIMR-RU2A0020FAA
CIMR-RU2A0028FAA
CIMR-RU2A0035AAA
17.7
10.8
10.2
46
IP00/Open Type
CIMR-RU2A0053AAA
21.7
12.8
11.1
73
IP00/Open Type
CIMR-RU2A0073AAA
27.8
17.7
13.0
137
IP00/Open Type
CIMR-RU2A0105AAA
31.5
19.7
13.8
179
IP00/Open Type
  1. For dimensions and weights on reactors, please see models and ratings for more information.
  2. This data represents the drive weight only, not shipping weight.

Back to Top

380-480V, 3-Phase

Drive Model Number1
Physical Dimensions (in.)
Weight (lbs.)2
Standard Enclosure
Drawing Number
3D Solid
Model
H
W
D
CIMR-RU4A03P5FAA
11.8
5.5
6.6
9
IP20/UL Type 1
CIMR-RU4A0005FAA
CIMR-RU4A0007FAA
CIMR-RU4A0010FAA
13.4
7.1
7.4
11
IP20/UL Type 1
CIMR-RU4A0014FAA
CIMR-RU4A0017FAA
15.8
8.7
7.8
18
IP20/UL Type 1
CIMR-RU4A0020FAA
CIMR-RU4A0028FAA
20
CIMR-RU4A0035AAA
17.7
10.8
10.2
44
IP00/Open Type
CIMR-RU4A0043AAA
CIMR-RU4A0053AAA
21.7
12.8
11.1
73
IP00/Open Type
CIMR-RU4A0073AAA
CIMR-RU4A0105AAA
27.8
17.7
13.0
137
IP00/Open Type
CIMR-RU4A0150AAA
CIMR-RU4A0210AAA
31.5
19.7
13.8
190
IP00/Open Type
CIMR-RU4A0300AAA
192
IP00/Open Type
  1. For dimensions and weights on reactors, please see models and ratings for more information.
  2. This data represents the drive weight only, not shipping weight.

Back to Top