Dynamic Brake Module
Breadcrumb
Navigation Menu
Products
Dynamic Brake Module
Dynamic Brake Module
Dynamic Brake Module - YAIALL
22kW to 220kW
Dynamic Braking Modules are an economical solution for braking applications that do not result in a large amount of annual energy cost.
TemplateWeb
Enclosures
Dynamic Brake Module - Options
Enclosure Options | NEMA Type 1 Kits
Enclosure Options
Enclosure Types | Standard1 | Optional2 |
---|---|---|
Protected Chassis / (IP00)...For mounting inside of a NEMA 1 enclosure with heatsink internal. |
X
|
|
End Cap Kits, NEMA Type 1: This option consists of a bottom cover to convert a protected IP00/Open Type to a NEMA Type 1 enclosed unit. |
X
|
- Standard
- Optional Enclosure
230VAC
Model Number | Part Number |
---|---|
CDBR-20220D |
EZZ022490A
|
CDBR-20370D | |
CDBR-20550D |
EZZ022490B
|
CDBR-21100D |
EZZ022490C
|
460VAC
Model Number | Part Number |
---|---|
CDBR-40300D |
EZZ022490A
|
CDBR-40450D | |
CDBR-40900D |
EZZ022490B
|
CDBR-42200D |
EZZ022490C
|
575VAC
Model Number | Part Number |
---|---|
CDBR-50370D |
EZZ022490A
|
CDBR-51100D |
EZZ022490C
|
CDBR-53000D |
Node: dxpprd02:8080