Navigation Menu

Drives  
Motion  

Dynamic Brake Module

Dynamic Brake Module

Dynamic Brake Module - YAIALL

TemplateWeb

Dimensions & Weights

Dynamic Brake Module - Overview

IP00 | IP20

IP00

Model Number
Voltage Rating
Heat Loss (w)
Physical Dimensions (in.)
Weight (lbs.)1
H
W
D
CDBR-20550D
240 VAC
64
9.25
6.30
7.32
12.13
CDBR-21100D
152
11.57
6.89
7.87
16.53
CDBR-40900D
480 VAC
51
9.25
6.30
7.32
12.13
CDBR-42200D
152
11.57
6.89
7.87
16.53
CDBR-51100D
600 VAC
39
CDBR-53000D
140
  1. This data represents the drive weight only, not shipping weight

Back to Top

IP20

Model Number
Voltage Rating
Heat Loss (w)
Physical Dimensions (in.)
Weight (lbs.)1
H
W
D
CDBR-20220D
240 VAC
27
5.91
4.72
6.18
4.4
CDBR-20370D
38
CDBR-40300D
480 VAC
24
CDBR-40450D
36
CDBR-50370D
600 VAC
24
  1. This data represents the drive weight only, not shipping weight

Back to Top