System Components
Breadcrumb
Navigation Menu
System Components
System Components
System Components - YAICAL
-
In addition to drives and drive packages, Yaskawa offers the following solutions to address your application power requirements.
-
Unlike dynamic braking resistors, which dissipates all braking energy in the form of heat, the R1000 regenerative unit avoids wasted energy by delivering it back to your power source for use by other loads. The R1000 is a safer solution for regeneration when compared to the open heating element used in dynamic braking resistors. The energy put back onto your power source will lower your utility bill, which will pay back the cost of the R1000 and drive running the motor in a short period of time.
-
Unlike passive rectifiers which can only supply power from source to load, the D1000 is capable of delivering power in both directions, and is most beneficial to supply multi-drive common bus systems that experience significant regeneration.
Overview
R1000 Regnerative Unit
D1000 Regenerative Converter

Unlike passive rectifiers which can only supply power from source to load, the D1000 is capable of delivering power in both directions, and is most beneficial to supply multi-drive common bus systems that experience significant regeneration.
Products

D1000 is an active rectifier for the purpose of supplying DC power to a multidrive system. Because it is an "active" rectifier, the D1000 is capable of both bidirectional power flow (motoring and regenerating), and low input harmonics. Ranging from 5HP to 750HP, D1000 is an excellent choice for powering such systems.

R1000 is an attractive solution for single drive applications that regenerate more than what's desired for dynamic braking, and is available in ratings from 3.5kW up to 300kW.

In addition to drives and drive packages, Yaskawa offers the following solutions for dynamic braking, full regeneration, and common bus supplies.

The Single Phase Converter changes single phase AC power into DC power for Yaskawa's variable frequency drive families. The Single Phase Converter solves many single phase motor control application problems from power quality to harmonics.