VS mini Drive
Breadcrumb
Navigation Menu
Products
VS mini Drive
VS mini Drive
VS mini Drive
1 HP Single-phase 115 VAC
The VS mini Drive was available in 1 HP models, for 115 VAC single-phase input, with a 230 VAC, 3-phase output for conventional induction motors. Although small in size, the VS mini offered power and versatility for a wide range of applications including material handling, packaging, mixing, pumping, commercial wash machines, recreation equipment (treadmills), overhead doors and general industrial applications.
TemplateWeb
Models & Ratings
VS mini Drive - Overview
XCBM Drives - 1HP, 115V, single-phase input, Protected Chassis enclosure
Rated Input Voltage
|
New Drive Model Number
CIMR-XCB |
Old Drive Model Number
GPD205 |
Rated Output Current (Amps)
|
Nominal HP1
|
Standard Enclosure
|
---|---|---|---|---|---|
115V,
1-Ph |
CIMR-XCBMA0P20
|
GPD205-10P2
|
1.5
|
1/4
|
Protected Chassis
|
115V,
1-Ph |
CIMR-XCBMA0P70
|
GPD205-1001
|
5.0
|
1
|
Protected Chassis
|
- Horsepower rating is based on standard NEMA B 4-pole motor design
Node: dxpprd01:80