V7N Drive
Breadcrumb
Navigation Menu
Products
V7N Drive
V7N Drive
V7N Drive - YAI
![](https://www.yaskawa.com/documents/20197/1303248/v7n-drive-200x150.png/6dc56e99-138f-4a0c-bc98-f5e1c2fa22a9?version=1.0&t=1464191696753)
1/4 - 10 HP
The V7N was a general purpose, AC motor drive for facilities using DeviceNet communications. The V7N was created by embedding DeviceNet into the control card of the highly successful V7 drive.
The embedded DeviceNet allowed for 64 network nodes. It included programmable MAC ID and baud rate. The V7N supported drive type profiles with flash capability for easy software upgrades. Network status LEDs were visible through the cover and a pluggable connector simplified wiring for added cost reduction.
The V7N Drive is a Legacy product and is no longer promoted in the Americas.
TemplateWeb
Models & Ratings
V7N Drive - Overview
V7N Drives - 1/4-10HP, 3-phase1 input, NEMA 1 enclosure with Embedded DeviceNet
230V1
Drive Model Number
CIMR-V7N |
Rated Output Current (Amps)
|
Nominal HP2
|
Standard Enclosure
|
---|---|---|---|
CIMR-V7NU20P21
|
1.6
|
1/4
|
NEMA 1
|
CIMR-V7NU20P41
|
3.0
|
1/2
|
|
CIMR-V7NU20P71
|
5.0
|
3/4 & 1
|
NEMA 1
|
CIMR-V7NU21P51
|
8.0
|
2
|
|
CIMR-V7NU22P21
|
11.0
|
3
|
NEMA 1
|
CIMR-V7NU23P71
|
17.5
|
5
|
|
CIMR-V7NU25P51
|
25.0
|
7.5
|
NEMA 1
|
CIMR-V7NU27P51
|
33.0
|
10
|
Drive Model Number
CIMR-V7N |
Rated Output Current (Amps)
|
Nominal HP2
|
Standard Enclosure
|
---|---|---|---|
CIMR-V7NU40P21
|
1.2
|
1/2
|
NEMA 1
|
CIMR-V7NU40P41
|
1.8
|
3/4
|
|
CIMR-V7NU40P71
|
3.4
|
1 & 2
|
NEMA 1
|
CIMR-V7NU41P51
|
4.8
|
3
|
|
CIMR-V7NU42P21
|
5.5
|
3
|
NEMA 1
|
CIMR-V7NU43P71
|
8.6
|
5
|
|
CIMR-V7NU45P51
|
14.8
|
7.5 & 10
|
NEMA 1
|
CIMR-V7NU47P51
|
18.0
|
10
|
- For single-phase input, select drive by ensuring that 50% of the drive’s continuous output current rating is equal to or greater than the motor’s full load ampere rating
- Horsepower rating is based on standard NEMA B 4-pole motor
Node: dxpprd02:8080